Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $29.7509 - $54.8043 | Request the lead time here |
|
|
|
|
|
|
||
| $28.3844 - $52.2873 | Request the lead time here |
|
|
|
|
|
|
||
| $13.2523 - $14.684 | Request the lead time here |
|
|
|
|
|
|
||
| $27.7494 - $51.1173 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Tubular Key
|
0.709 in
18.0 mm
|
||
| $25.8123 - $47.549 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Double Bit Key
|
0.709 in
18.0 mm
|
||
| $25.7824 - $47.4938 | Request the lead time here |
|
|
|
|
|
|
||
| $9.5822 - $10.6174 | Request the lead time here |
|
|
|
|
|
|
||
| $24.4892 - $45.1119 | Request the lead time here |
|
|
|
|
|
|
||
| $145.2489 - $267.5639 | Request the lead time here |
|
|
|
Stainless Steel
|
|
|
||
| $26.6736 - $49.1358 | Request the lead time here |
|
|
|
|
|
|
||
| $19.0485 - $35.0894 | Request the lead time here |
|
|
|
|
|
|
||
| $28.7393 - $52.9409 | Request the lead time here |
|
|
|
|
|
|
||
| $29.9846 - $33.2238 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $29.9846 - $33.2238 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $30.2874 - $33.5595 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $29.7509 - $54.8043 | Request the lead time here |
|
|
|
|
|
|
||
| $154.9322 - $285.4016 | Request the lead time here |
|
|
|
Stainless Steel
|
|
|
||
| $153.3829 - $282.5474 | Request the lead time here |
|
|
|
Stainless Steel
|
|
|
||
| $143.7965 - $264.8882 | Request the lead time here |
|
|
|
Stainless Steel
|
|
|
||
| $153.3829 - $282.5474 | Request the lead time here |
|
|
|
Stainless Steel