Menu Search

Concealed Hinges - Removable

In stock

Concealed Hinges for which left-hand and right-hand application is possible. Ideal for metal enclosures and machinery covers. Multiple types available in either Zinc Plated Steel or Stainless Steel AISI 304.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length Colour Finish Pin Length Body Material View
$0.5141 - $0.5696 982 In stock
6.0 mm
18.0 mm
Black
No Finish
18.0 mm
Steel
$2.5709 - $2.8486 5 In stock
4.0 mm
$3.0383 - $3.3666 Request the lead time here
4.0 mm
$14.272 - $26.2907 50 In stock
5.0 mm
$3.0586 - $3.389 Request the lead time here
5.0 mm
$3.7396 - $4.1436 Request the lead time here
4.0 mm
$3.0586 - $3.389 Request the lead time here
5.0 mm
$1.43 - $1.5845 Request the lead time here
3.5 mm
32.0 mm
Black
No Finish
5.5 mm
Nylon
Concealed Hinge - Overall Length - 18.0 mm | 0.709 in ; Removable ; Steel

32003192E

Price Range
$0.5696 - $0.5141

Stock Levels
982 In stock
Attributes
  • Overall Length
    18.0 mm
  • Pin Diameter
    6.0 mm
  • Pin Length
    18.0 mm
  • Body Material
    Steel
  • Full Material
    Steel
Concealed Hinge - Maximum Rotation - 110 °; ; Steel;

18910E

Price Range
$2.8486 - $2.5709

Stock Levels
5 In stock
Attributes
  • Pin Diameter
    4.0 mm
  • Full Material
    Steel
  • Commodity Code
    8302100090
Concealed Hinge - Maximum Rotation - 110 °; ; Steel;

18912E

Price Range
$3.3666 - $3.0383

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Concealed Hinge - ; 135 °; 304 Stainless Steel;

289402002E

Price Range
$26.2907 - $14.272

Stock Levels
50 In stock
Attributes
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7907000090
Concealed Hinge - ; 135 °; Zinc Plated Steel;

289632001E

Price Range
$3.389 - $3.0586

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Concealed Hinge - Maximum Rotation - 110 °; ; Steel;

18915E

Price Range
$4.1436 - $3.7396

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Concealed Hinge - ; Overall Leaf Length - 60.0 mm | 2.362 in; ; ;

289632002E

Price Range
$3.389 - $3.0586

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    18.0 mm
  • Pin Diameter
    5.0 mm
  • Full Material
    Steel
  • Commodity Code
    7326909890
Concealed Hinge - Overall Length - 32.0 mm | 1.26 in; 110 °; Nylon; Black

389

Price Range
$1.5845 - $1.43

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    32.0 mm
  • Pin Diameter
    3.5 mm
  • Pin Length
    5.5 mm
  • Body Material
    Nylon
  • Hinge Type
    Spring Loaded Pin Hinge