Menu Search

Concealed Hinges -Weld-on

In stock

The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Offset Distance Overall Leaf Length Body Material Overall Width View
$4.588 - $5.0836 Request the lead time here
60.0 mm
22.5 mm
$4.8372 - $5.3598 Request the lead time here
60.0 mm
32.5 mm
295632E $11.8942 - $21.9104 9 In stock
24.0 mm
60.0 mm
Steel
32.5 mm
$17.3452 - $31.9519 Request the lead time here
24.0 mm
60.0 mm
Stainless Steel
32.5 mm
$7.4064 - $8.2065 Request the lead time here
60.0 mm
32.5 mm
$3.7212 - $4.1232 Request the lead time here
60.0 mm
38.0 mm
$13.9386 - $25.6765 Request the lead time here
60.0 mm
22.5 mm
$5.54 - $6.1386 Request the lead time here
24.0 mm
60.0 mm
Steel
38.0 mm
$6.5121 - $7.2157 Request the lead time here
20.0 mm
60.0 mm
Stainless Steel
38.0 mm
$8.6381 - $9.5713 Request the lead time here
24.0 mm
60.0 mm
Stainless Steel
38.0 mm
Concealed Hinge M4 36.0 mm 60.0 mm Zinc Plated Steel

695631E

Price Range
$5.0836 - $4.588

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    5.0 mm
  • Commodity Code
    8302100090
Concealed Hinge 20.0 mm 60.0 mm Zinc Plated Steel

295631E

Price Range
$5.3598 - $4.8372

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Commodity Code
    8302100090
Concealed Hinge 24.0 mm 34.0 mm Steel

295632E

Price Range
$21.9104 - $11.8942

Stock Levels
9 In stock
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge 24.0 mm 34.0 mm Stainless Steel

295402E

Price Range
$31.9519 - $17.3452

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
Concealed Hinge 20.0 mm 34.0 mm 304 Stainless Steel

295401E

Price Range
$8.2065 - $7.4064

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    32.5 mm
  • Pin Diameter
    5.0 mm
  • Commodity Code
    8302100090
Concealed Hinge 20.0 mm 40.0 mm Zinc Plated Steel

295633E

Price Range
$4.1232 - $3.7212

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
  • Pin Diameter
    5.0 mm
  • Commodity Code
    7326909890
Concealed Hinge M4 36.0 mm 60.0 mm 304 Stainless Steel

695401E

Price Range
$25.6765 - $13.9386

Stock Levels
Request the lead time here
Attributes
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    22.5 mm
  • Pin Diameter
    5.0 mm
  • Commodity Code
    8302100090
Concealed Hinge 24.0 mm 40.0 mm Steel

295634E

Price Range
$6.1386 - $5.54

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
Concealed Hinge 20.0 mm 40.0 mm Stainless Steel

295403E

Price Range
$7.2157 - $6.5121

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    20.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm
Concealed Hinge 24.0 mm 40.0 mm Stainless Steel

295404E

Price Range
$9.5713 - $8.6381

Stock Levels
Request the lead time here
Attributes
  • Door Leaf Width
    15.0 mm
  • Leaf Thickness
    2.0 mm
  • Offset Distance
    24.0 mm
  • Overall Leaf Length
    60.0 mm
  • Overall Width
    38.0 mm