Glass Fiber Control Levers act as a positional switch on machines, allowing the operator to easily alternate from one setting to another. These levers are easily gripped and resistant to oil and grease.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Body Height | Body Diameter | View |
---|---|---|---|---|---|
$19.5779 - $21.6929 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
$15.0976 - $16.7286 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
$14.7254 - $16.3162 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
$13.7404 - $15.2248 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||
$15.0526 - $16.6787 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
$22.856 - $25.3252 | Request the lead time here |
1.378 in
35.0 mm
|
1.85 in
47.0 mm
|
||
$19.5779 - $21.6929 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
$14.7254 - $16.3162 | Request the lead time here |
1.102 in
28.0 mm
|
1.417 in
36.0 mm
|
||
$14.807 - $16.4067 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||
$13.7404 - $15.2248 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||
$13.72 - $15.2021 | Request the lead time here |
0.984 in
25.0 mm
|
1.299 in
33.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue