Menu Search

Counter Plates

In production

Our range of counter plates are ideal for those catches which do not have counterplates supplied as standard or for when extra counter plates are required

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Height View
$11.0636 - $12.2589 Request the lead time here
45.0 mm
5.6 mm
$5.3822 - $5.9637 Request the lead time here
49.0 mm
2.0 mm
$6.8773 - $7.6203 Request the lead time here
68.0 mm
2.0 mm
Magnetic Catch - Overall Height:5.6 mm | 0.22 in ; Overall Length:45.0 mm | 1.772 in

1222656

Price Range
$12.2589 - $11.0636

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Screw on
  • Distance Between Fixing Holes
    30.0 mm
  • Minimum Hole Diameter
    4.4 mm
  • Maximum Hole Diameter
    9.6 mm
  • Overall Height
    5.6 mm
Magnetic Catch - Overall Height:2.0 mm | 0.079 in ; Overall Length:49.0 mm | 1.929 in

1222657

Price Range
$5.9637 - $5.3822

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Screw on
  • Plate Material
    Stainless Steel
  • Distance Between Fixing Holes
    40.0 mm
  • Minimum Hole Diameter
    3.8 mm
  • Maximum Hole Diameter
    7.0 mm
Magnetic Catch - Overall Height:2.0 mm | 0.079 in ; Overall Length:68.0 mm | 2.677 in

1222658

Price Range
$7.6203 - $6.8773

Stock Levels
Request the lead time here
Attributes
  • Mount Type
    Screw on
  • Plate Material
    Stainless Steel
  • Distance Between Fixing Holes
    53.0 mm
  • Minimum Hole Diameter
    4.6 mm
  • Maximum Hole Diameter
    8.6 mm