Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Knob Diameter | Thread Size | Overall Height | View |
---|---|---|---|---|---|---|
$8.6571 - $15.9473 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
1.299 in
33.0 mm
|
||
$5.5561 - $10.2349 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
0.945 in
24.0 mm
|
||
$8.736 - $16.0928 | Request the lead time here |
2.402 in
61.0 mm
|
M10
|
1.535 in
39.0 mm
|
||
$5.1129 - $9.4186 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
0.945 in
24.0 mm
|
||
$9.9607 - $18.3488 | Request the lead time here |
2.402 in
61.0 mm
|
M12
|
1.535 in
39.0 mm
|
||
$8.5154 - $15.6861 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
1.299 in
33.0 mm
|
||
$6.3865 - $11.7646 | 3 In stock |
1.575 in
40.0 mm
|
M8
|
1.043 in
26.5 mm
|
||
$5.4866 - $10.1068 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
1.043 in
26.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue