Menu Search

Diaphragm Grommets - One Sided Cutout

In stock

Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. One sided cut-outs have the central film to one side of the grommet

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 2
8 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Type View
DGB-7 $0.2543 - $0.2676 Request the lead time here
11.0 mm
2
$0.1457 - $0.1535 11 In stock
4.1 mm
2
$0.2485 - $0.2616 981 In stock
20.5 mm
2
$0.2752 - $0.2896 59 In stock
16.0 mm
2
$0.2204 - $0.2321 3 In stock
9.5 mm
2
$0.1964 - $0.2067 Request the lead time here
8.0 mm
2
$0.1916 - $0.2017 Request the lead time here
6.4 mm
2
$0.3305 - $0.3479 810 In stock
18.4 mm
2
Diaphragm Grommet 16.0 mm 11.0 mm TPE

DGB-7

Price Range
$0.2676 - $0.2543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Standards
    RMS-262
  • Inside Diameter
    11.0 mm
Diaphragm Grommet 6.4 mm 4.1 mm TPE

DGB-2.5

Price Range
$0.1535 - $0.1457

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Standards
    RMS-262
  • Inside Diameter
    4.1 mm
Diaphragm Grommet 25.4 mm 20.5 mm TPE

DGB-13

Price Range
$0.2616 - $0.2485

Stock Levels
981 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Standards
    RMS-262
  • Inside Diameter
    20.5 mm
Diaphragm Grommet 19.0 mm 16.0 mm TPE

DGB-11

Price Range
$0.2896 - $0.2752

Stock Levels
59 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Standards
    RMS-262
  • Inside Diameter
    16.0 mm
Diaphragm Grommet 12.5 mm 9.5 mm TPE

DGB-5

Price Range
$0.2321 - $0.2204

Stock Levels
3 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Standards
    RMS-262
  • Inside Diameter
    9.5 mm
Diaphragm Grommet 11.0 mm 8.0 mm TPE

DGB-6

Price Range
$0.2067 - $0.1964

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Standards
    RMS-262
  • Inside Diameter
    8.0 mm
Diaphragm Grommet 9.9 mm 6.4 mm TPE

DGB-4

Price Range
$0.2017 - $0.1916

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Standards
    RMS-262
  • Inside Diameter
    6.4 mm
Diaphragm Grommet 22.0 mm 18.4 mm TPE

DGB-10

Price Range
$0.3479 - $0.3305

Stock Levels
810 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermo Plastic Elastomer
  • Material
    TPE
  • Standards
    RMS-262
  • Inside Diameter
    18.4 mm