Menu Search

DIN Rail Cable Clips

In stock

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
8 results
Product SKUs information
Item Code Price range Availability Rail Type Style Type View
$0.0981 - $0.1807 Request the lead time here
C-Profile
DIN Rail
3
$0.115 - $0.121 Request the lead time here
Top Hat Profile
1
$0.1036 - $0.1091 Request the lead time here
G-Profile
3
DRCG-LWS01 $0.1136 - $0.1195 Request the lead time here
G-Profile
2
$0.116 - $0.1222 Request the lead time here
G-Profile
1
$0.1201 - $0.1263 18 In stock
Top Hat Profile
2
$0.1103 - $0.1161 Request the lead time here
C-Profile
1
$0.0697 - $0.0735 Request the lead time here
C-Profile
2
Rail Mounting Clip - C-Profile ; ; Nylon 6/6 ; 4.8 mm | 0.189 in x 6.4 mm | 0.252 in

DRCC-SEC01

Price Range
$0.1807 - $0.0981

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rail Type
    C-Profile
  • Style
    DIN Rail
  • Inside Height
    4.8 mm
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCT-WS01

Price Range
$0.121 - $0.115

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    Top Hat Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 6.4 mm | 0.252 in

DRCG-SEC01

Price Range
$0.1091 - $0.1036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    G-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    6.4 mm
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCG-LWS01

Price Range
$0.1195 - $0.1136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    G-Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCG-WS01

Price Range
$0.1222 - $0.116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    G-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCT-LWS01

Price Range
$0.1263 - $0.1201

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    Top Hat Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm
Rail Clip - C-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCC-WS01

Price Range
$0.1161 - $0.1103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    C-Profile
  • Inside Height
    4.8 mm
  • Inside Width
    11.1 mm
Rail Mounting Clip - C-Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCC-LWS01

Price Range
$0.0735 - $0.0697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Rail Type
    C-Profile
  • Inside Height
    3.6 mm
  • Inside Width
    11.3 mm