Menu Search

DKO Side Release Plugs

In stock

These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.

The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.

  • Material: LDPE
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Colour Head Diameter Inside Diameter Compatible Thread Sizes (All) Compatible DKO Fittings (All) View
$0.1321 - $0.2434 Request the lead time here
Yellow
30.0 mm
21.5 mm
16S
$0.2765 - $0.5095 Request the lead time here
Yellow
50.0 mm
38.3 mm
30S
$0.5008 - $0.9225 Request the lead time here
Yellow
60.0 mm
48.5 mm
38S, 42L
$0.2397 - $0.4415 Request the lead time here
Yellow
40.0 mm
31.5 mm
25S, 28L
$0.1571 - $0.2893 Request the lead time here
Yellow
35.0 mm
26.0 mm
20S, 22L
$0.1178 - $0.217 Request the lead time here
Yellow
25.0 mm
15.5 mm
10S, 12L
$0.1036 - $0.1907 Request the lead time here
Yellow
21.5 mm
14.0 mm
8S, 10L
$0.1482 - $0.2728 Request the lead time here
Yellow
32.0 mm
22.5 mm
18L
$0.1232 - $0.227 Request the lead time here
Yellow
29.0 mm
19.5 mm
14S, 15L
$0.0751 - $0.1383 Request the lead time here
Yellow
16.0 mm
9.5 mm
6L
$0.1214 - $0.2237 Request the lead time here
Yellow
27.0 mm
16.5 mm
12S
$0.0833 - $0.1537 10 In stock
Yellow
19.0 mm
11.4 mm
6S, 8L
$0.2959 - $0.5453 Request the lead time here
Yellow
50.0 mm
35L
Compression Fit Plug M24 x 1.5 30.0 mm Yellow LDPE

552088

Price Range
$0.2434 - $0.1321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    16S
  • Head Diameter
    30.0 mm
  • Inside Diameter
    21.5 mm
Compression Fit Plug M42 x 2.0 50.0 mm Yellow LDPE

552092

Price Range
$0.5095 - $0.2765

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    30S
  • Head Diameter
    50.0 mm
  • Inside Diameter
    38.3 mm
Compression Fit Plug M52 x 2.0 60.0 mm Yellow LDPE

552094

Price Range
$0.9225 - $0.5008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    38S, 42L
  • Head Diameter
    60.0 mm
  • Inside Diameter
    48.5 mm
Compression Fit Plug M36 x 2.0 40.0 mm Yellow LDPE

552091

Price Range
$0.4415 - $0.2397

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    25S, 28L
  • Head Diameter
    40.0 mm
  • Inside Diameter
    31.5 mm
Compression Fit Plug M30 x 2.0 35.0 mm Yellow LDPE

552090

Price Range
$0.2893 - $0.1571

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    20S, 22L
  • Head Diameter
    35.0 mm
  • Inside Diameter
    26.0 mm
Compression Fit Plug M18 x 1.5 25.0 mm Yellow LDPE

552085

Price Range
$0.217 - $0.1178

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    10S, 12L
  • Head Diameter
    25.0 mm
  • Inside Diameter
    15.5 mm
Compression Fit Plug M16 x 1.5 21.5 mm Yellow LDPE

552084

Price Range
$0.1907 - $0.1036

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    8S, 10L
  • Head Diameter
    21.5 mm
  • Inside Diameter
    14.0 mm
Compression Fit Plug M26 x 1.5 32.0 mm Yellow LDPE

552089

Price Range
$0.2728 - $0.1482

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    18L
  • Head Diameter
    32.0 mm
  • Inside Diameter
    22.5 mm
Compression Fit Plug M22 x 1.5 29.0 mm Yellow LDPE

552087

Price Range
$0.227 - $0.1232

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    14S, 15L
  • Head Diameter
    29.0 mm
  • Inside Diameter
    19.5 mm
Compression Fit Plug M12 x 1.5 16.0 mm Yellow LDPE

552082

Price Range
$0.1383 - $0.0751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    6L
  • Head Diameter
    16.0 mm
  • Inside Diameter
    9.5 mm
Compression Fit Plug M20 x 1.5 27.0 mm Yellow LDPE

552086

Price Range
$0.2237 - $0.1214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    12S
  • Head Diameter
    27.0 mm
  • Inside Diameter
    16.5 mm
Compression Fit Plug M14 x 1.5 19.0 mm Yellow LDPE

552083

Price Range
$0.1537 - $0.0833

Stock Levels
10 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    6S, 8L
  • Head Diameter
    19.0 mm
  • Inside Diameter
    11.4 mm
Compression Fit Plug M45 x 2.0 50.0 mm Yellow LDPE

552093

Price Range
$0.5453 - $0.2959

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible DKO Fittings (All)
    35L
  • Head Diameter
    50.0 mm
  • Tab Length
    40.0 mm