Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
$0.1063 - $0.1957 Request the lead time here
18.2 mm
White
10.3 mm
$0.1608 - $0.2962 Request the lead time here
28.6 mm
White
11.5 mm
$0.0914 - $0.1683 Request the lead time here
15.1 mm
White
6.4 mm
$0.0934 - $0.172 Request the lead time here
13.5 mm
White
10.3 mm
$0.1098 - $0.2021 Request the lead time here
20.0 mm
White
10.3 mm
$0.3165 - $0.5831 Request the lead time here
48.4 mm
White
11.5 mm
$0.101 - $0.1858 Request the lead time here
21.4 mm
White
6.4 mm
$0.3939 - $0.7256 Request the lead time here
55.1 mm
White
11.9 mm
$0.1028 - $0.1893 Request the lead time here
8.0 mm
9.5 mm
White
8.0 mm
$0.0911 - $0.1678 Request the lead time here
12.0 mm
White
10.0 mm
$0.2265 - $0.4171 Request the lead time here
42.7 mm
White
11.5 mm
$0.3295 - $0.3651 Request the lead time here
23.2 mm
Black
10.3 mm
$0.3108 - $0.5725 26 In stock
12.0 mm
White
10.0 mm
$0.3542 - $0.6527 28 In stock
25.8 mm
Black
14.3 mm
$0.1735 - $0.2191 200 In stock
16.0 mm
18.5 mm
Black
2.5 mm
10.3 mm
$0.1212 - $0.2234 1015 In stock
18.2 mm
White
10.3 mm
$0.4522 - $1.7284 521 In stock
30.9 mm
Black
14.3 mm
460018 $0.1766 - $0.6749 Request the lead time here
30.5 mm
Black
11.5 mm
466870 $0.8594 - $0.9046 Request the lead time here
32.0 mm
35.3 mm
Black
2.5 mm
11.5 mm
$0.6031 - $1.1109 421 In stock
33.3 mm
Black
14.3 mm
  • of 4
Blanking Plug - ; Overall Diameter 18.2 mm | 0.717 in ; Snap Fit ; Nylon ; White

PGM-27WH

Price Range
$0.1957 - $0.1063

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-29WH

Price Range
$0.2962 - $0.1608

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-11WH

Price Range
$0.1683 - $0.0914

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-34WH

Price Range
$0.172 - $0.0934

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-28WH

Price Range
$0.2021 - $0.1098

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-21WH

Price Range
$0.5831 - $0.3165

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-14WH

Price Range
$0.1858 - $0.101

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-23WH

Price Range
$0.7256 - $0.3939

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 8.0 mm | 0.315 in ; ; White

PGM-2WH

Price Range
$0.1893 - $0.1028

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - ; Nylon ;

PGM-33WH

Price Range
$0.1678 - $0.0911

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - ; Nylon ;

PGM-31WH

Price Range
$0.4171 - $0.2265

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 23.2 mm 10.3 mm Nylon 6 Black

62MP0750

Price Range
$0.3651 - $0.3295

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    23.2 mm
  • Overall Height
    10.3 mm
Blanking Plug 12.0 mm 10.0 mm Nylon White

462730

Price Range
$0.5725 - $0.3108

Stock Levels
26 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    12.0 mm
  • Overall Height
    10.0 mm
Blanking Plug 25.8 mm 14.3 mm Nylon Black

466858

Price Range
$0.6527 - $0.3542

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    25.8 mm
  • Overall Height
    14.3 mm
Blanking Plug - Compatible Hole Diameter 16.0 mm | 0.63 in ; Overall Diameter 18.5 mm | 0.728 in ; Push Fit ; PA ; Black

466867

Price Range
$0.2191 - $0.1735

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 18.2 mm 10.3 mm Nylon White

462733

Price Range
$0.2234 - $0.1212

Stock Levels
1015 In stock
Attributes
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    18.2 mm
  • Overall Height
    10.3 mm
Blanking Plug 30.9 mm 14.3 mm Nylon Black

466860

Price Range
$1.7284 - $0.4522

Stock Levels
521 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    30.9 mm
  • Overall Height
    14.3 mm
Blanking Plug 30.5 mm 11.5 mm Nylon Black

460018

Price Range
$0.6749 - $0.1766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    30.5 mm
  • Overall Height
    11.5 mm
Blanking Plug - Compatible Hole Diameter 32.0 mm | 1.26 in ; Overall Diameter 35.3 mm | 1.39 in ; Push Fit ; PA ; Black

466870

Price Range
$0.9046 - $0.8594

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 33.3 mm 14.3 mm Nylon Black

466861

Price Range
$1.1109 - $0.6031

Stock Levels
421 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Overall Diameter
    33.3 mm
  • Overall Height
    14.3 mm