Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
462738 $0.179 - $0.2074 6701 In stock
30.5 mm
White
11.5 mm
$0.4584 - $0.6434 391 In stock
31.7 mm
34.9 mm
Black
6.4 mm
14.3 mm
$0.5804 - $0.611 9 In stock
25.0 mm
29.8 mm
Black
2.5 mm
11.5 mm
466881 $1.933 - $3.5608 924 In stock
44.5 mm
48.4 mm
White
6.4 mm
14.3 mm
$0.8703 - $3.3258 14 In stock
44.5 mm
48.4 mm
Black
6.4 mm
14.3 mm
$0.0794 - $0.3037 50 In stock
8.0 mm
9.5 mm
White
1.6 mm
8.0 mm
$0.6031 - $1.1109 421 In stock
33.3 mm
Black
14.3 mm
$0.6709 - $1.2359 11 In stock
38.1 mm
Black
14.3 mm
$1.2596 - $1.3957 27 In stock
38.0 mm
42.4 mm
White
3.2 mm
11.8 mm
$0.9054 - $1.2709 Request the lead time here
30.1 mm
33.3 mm
White
6.4 mm
14.3 mm
$1.8092 - $1.9044 6962 In stock
25.0 mm
29.8 mm
White
2.5 mm
11.5 mm
466868 $0.4856 - $0.5624 Request the lead time here
20.0 mm
22.6 mm
Black
2.5 mm
10.3 mm
$0.0709 - $0.1305 21 In stock
12.7 mm
14.6 mm
White
3.2 mm
10.3 mm
462736 $0.1274 - $0.487 519 In stock
22.6 mm
White
10.3 mm
$0.3108 - $0.5725 26 In stock
9.5 mm
12.0 mm
White
3.2 mm
10.0 mm
$0.3542 - $0.6527 28 In stock
25.8 mm
Black
14.3 mm
$0.1735 - $0.2191 200 In stock
16.0 mm
18.5 mm
Black
2.5 mm
10.3 mm
$0.1212 - $0.2234 1015 In stock
15.9 mm
18.2 mm
White
3.2 mm
10.3 mm
$0.4522 - $1.7284 521 In stock
30.9 mm
Black
14.3 mm
460018 $0.1766 - $0.6749 Request the lead time here
30.5 mm
Black
11.5 mm
  • of 4
Blanking Plug 30.5 mm 11.5 mm 3.2 mm Nylon White

462738

Price Range
$0.2074 - $0.179

Stock Levels
6701 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 31.7 mm | 1.248 in ; Overall Diameter 34.9 mm | 1.374 in ; Push Fit ; PA ; Black

466862

Price Range
$0.6434 - $0.4584

Stock Levels
391 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; Black

466869

Price Range
$0.611 - $0.5804

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 44.5 mm | 1.752 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; White

466881

Price Range
$3.5608 - $1.933

Stock Levels
924 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 44.5 mm | 1.752 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; Black

466865

Price Range
$3.3258 - $0.8703

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 9.5 mm 8.0 mm 1.6 mm Nylon White

462729

Price Range
$0.3037 - $0.0794

Stock Levels
50 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 33.3 mm 14.3 mm 6.4 mm Nylon Black

466861

Price Range
$1.1109 - $0.6031

Stock Levels
421 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 38.1 mm 14.3 mm 6.4 mm Nylon Black

466863

Price Range
$1.2359 - $0.6709

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 42.4 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1500W

Price Range
$1.3957 - $1.2596

Stock Levels
27 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Round
Blanking Plug - Compatible Hole Diameter 30.1 mm | 1.185 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; White

466877

Price Range
$1.2709 - $0.9054

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; White

466885

Price Range
$1.9044 - $1.8092

Stock Levels
6962 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 22.6 mm | 0.89 in ; Push Fit ; PA ; Black

466868

Price Range
$0.5624 - $0.4856

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 14.6 mm 10.3 mm 3.2 mm Nylon White

462732

Price Range
$0.1305 - $0.0709

Stock Levels
21 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 22.6 mm 10.3 mm 3.2 mm Nylon White

462736

Price Range
$0.487 - $0.1274

Stock Levels
519 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 12.0 mm 10.0 mm 3.2 mm Nylon White

462730

Price Range
$0.5725 - $0.3108

Stock Levels
26 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 25.8 mm 14.3 mm 6.4 mm Nylon Black

466858

Price Range
$0.6527 - $0.3542

Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 16.0 mm | 0.63 in ; Overall Diameter 18.5 mm | 0.728 in ; Push Fit ; PA ; Black

466867

Price Range
$0.2191 - $0.1735

Stock Levels
200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 18.2 mm 10.3 mm 3.2 mm Nylon White

462733

Price Range
$0.2234 - $0.1212

Stock Levels
1015 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 30.9 mm 14.3 mm 6.4 mm Nylon Black

466860

Price Range
$1.7284 - $0.4522

Stock Levels
521 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 30.5 mm 11.5 mm 3.2 mm Nylon Black

460018

Price Range
$0.6749 - $0.1766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round