These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View |
---|---|---|---|---|---|---|---|---|
$0.3868 - $0.7127 | Request the lead time here |
|
1.22 in
31.0 mm
|
White
|
|
0.453 in
11.5 mm
|
||
$0.9357 - $1.0369 | Request the lead time here |
|
2.169 in
55.1 mm
|
Black
|
0.126 in
3.2 mm
|
0.469 in
11.9 mm
|
||
$0.1032 - $0.19 | Request the lead time here |
|
|
White
|
|
|
||
$0.8251 - $0.9142 | Request the lead time here |
|
1.374 in
34.9 mm
|
White
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
||
$0.3439 - $0.6337 | 28 In stock |
|
1.016 in
25.8 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
$0.1786 - $0.1979 | 1800 In stock |
|
0.252 in
6.4 mm
|
Black
|
0.063 in
1.6 mm
|
0.232 in
5.9 mm
|
||
$0.7484 - $0.8292 | 7 In stock |
|
1.311 in
33.3 mm
|
White
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
||
62MP0187W | $0.2104 - $0.233 | 25 In stock |
|
0.252 in
6.4 mm
|
White
|
0.063 in
1.6 mm
|
0.232 in
5.9 mm
|
|
$0.4328 - $0.4795 | 17 In stock |
|
0.913 in
23.2 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
$1.2623 - $1.3987 | 18 In stock |
|
1.906 in
48.4 mm
|
White
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
||
$1.2229 - $1.355 | 27 In stock |
|
1.681 in
42.7 mm
|
White
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
||
$0.2634 - $0.2773 | 23 In stock |
|
0.717 in
18.2 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
$0.7539 - $1.0582 | 13 In stock |
|
2.169 in
55.1 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
466880 | $1.4781 - $2.7229 | 17 In stock |
|
1.669 in
42.4 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
$0.3513 - $0.6471 | 227 In stock |
0.752 in
19.1 mm
|
0.921 in
23.4 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
$0.5326 - $0.59 | Request the lead time here |
|
1.311 in
33.3 mm
|
Black
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
||
$0.0448 - $0.0825 | 13 In stock |
|
0.315 in
8.0 mm
|
White
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
$0.0645 - $0.119 | 1022 In stock |
|
0.531 in
13.5 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
$0.3017 - $0.5558 | 26 In stock |
|
0.472 in
12.0 mm
|
White
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
||
$0.1685 - $0.2128 | 400 In stock |
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
Black
|
0.098 in
2.5 mm
|
0.406 in
10.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.