These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3295 - $0.3651 | Request the lead time here |
|
0.913 in
23.2 mm
|
Black
|
|
0.406 in
10.3 mm
|
||
| $0.9558 - $1.7606 | Request the lead time here |
0.787 in
20.0 mm
|
0.89 in
22.6 mm
|
White
|
|
0.406 in
10.3 mm
|
||
| $0.1849 - $0.3407 | Request the lead time here |
|
1.374 in
34.9 mm
|
White
|
|
0.453 in
11.5 mm
|
||
| $0.1067 - $0.1964 | Request the lead time here |
|
0.89 in
22.6 mm
|
White
|
|
0.252 in
6.4 mm
|
||
| $0.0932 - $0.1717 | Request the lead time here |
|
0.717 in
18.2 mm
|
White
|
|
0.252 in
6.4 mm
|
||
| $0.1086 - $0.2002 | Request the lead time here |
|
0.969 in
24.6 mm
|
White
|
|
0.252 in
6.4 mm
|
||
| $0.1098 - $0.2021 | Request the lead time here |
|
0.787 in
20.0 mm
|
White
|
|
0.406 in
10.3 mm
|
||
| $0.3165 - $0.5831 | Request the lead time here |
|
1.906 in
48.4 mm
|
White
|
|
0.453 in
11.5 mm
|
||
| $0.1226 - $0.226 | Request the lead time here |
|
0.657 in
16.7 mm
|
White
|
|
0.406 in
10.3 mm
|
||
| $0.1077 - $0.1984 | Request the lead time here |
0.469 in
11.9 mm
|
0.531 in
13.5 mm
|
White
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| $0.0908 - $0.1672 | Request the lead time here |
|
0.563 in
14.3 mm
|
White
|
|
0.252 in
6.4 mm
|
||
| $0.0934 - $0.172 | Request the lead time here |
|
0.531 in
13.5 mm
|
White
|
|
0.406 in
10.3 mm
|
||
| $0.1028 - $0.1893 | Request the lead time here |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
White
|
|
0.315 in
8.0 mm
|
||
| $0.0911 - $0.1678 | Request the lead time here |
|
0.472 in
12.0 mm
|
White
|
|
0.394 in
10.0 mm
|
||
| $0.2265 - $0.4171 | Request the lead time here |
|
1.681 in
42.7 mm
|
White
|
|
0.453 in
11.5 mm
|
||
| $0.0967 - $0.1783 | Request the lead time here |
|
0.299 in
7.6 mm
|
White
|
|
0.22 in
5.6 mm
|
||
| $0.101 - $0.1858 | Request the lead time here |
|
0.843 in
21.4 mm
|
White
|
|
0.252 in
6.4 mm
|
||
| $0.3939 - $0.7256 | Request the lead time here |
|
2.169 in
55.1 mm
|
White
|
|
0.469 in
11.9 mm
|
||
| $0.1608 - $0.2962 | Request the lead time here |
|
1.126 in
28.6 mm
|
White
|
|
0.453 in
11.5 mm
|
||
| $0.0914 - $0.1683 | Request the lead time here |
|
0.594 in
15.1 mm
|
White
|
|
0.252 in
6.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue