These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3295 - $0.3651 | Request the lead time here |
|
0.925 in
23.5 mm
|
Black
|
|
0.413 in
10.5 mm
|
||
| $0.9558 - $1.7606 | Request the lead time here |
0.787 in
20.0 mm
|
0.89 in
22.6 mm
|
White
|
|
0.406 in
10.3 mm
|
||
| $0.3108 - $0.5725 | 26 In stock |
0.374 in
9.5 mm
|
0.472 in
12.0 mm
|
White
|
0.126 in
3.2 mm
|
0.394 in
10.0 mm
|
||
| $0.4584 - $0.6434 | 391 In stock |
1.248 in
31.7 mm
|
1.374 in
34.9 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.3542 - $0.6527 | 28 In stock |
|
1.016 in
25.8 mm
|
Black
|
|
0.563 in
14.3 mm
|
||
| $0.1735 - $0.2191 | 200 In stock |
0.63 in
16.0 mm
|
0.728 in
18.5 mm
|
Black
|
0.098 in
2.5 mm
|
0.406 in
10.3 mm
|
||
| $0.1212 - $0.2234 | 1015 In stock |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
| $0.9054 - $1.2709 | Request the lead time here |
1.185 in
30.1 mm
|
1.311 in
33.3 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $1.8092 - $1.9044 | 6962 In stock |
0.984 in
25.0 mm
|
1.173 in
29.8 mm
|
White
|
0.098 in
2.5 mm
|
0.453 in
11.5 mm
|
||
| $0.7236 - $1.3331 | 25 In stock |
|
1.016 in
25.8 mm
|
White
|
|
0.563 in
14.3 mm
|
||
| 62MP0875W | $0.562 - $0.6228 | 10 In stock |
0.874 in
22.2 mm
|
1.126 in
28.6 mm
|
White
|
0.126 in
3.2 mm
|
0.453 in
11.5 mm
|
|
| 466880 | $1.5224 - $2.8046 | 17 In stock |
|
1.669 in
42.4 mm
|
White
|
|
0.563 in
14.3 mm
|
|
| $0.5485 - $0.6077 | Request the lead time here |
|
1.315 in
33.4 mm
|
Black
|
|
0.453 in
11.5 mm
|
||
| 462738 | $0.179 - $0.2074 | 6701 In stock |
|
1.201 in
30.5 mm
|
White
|
|
0.453 in
11.5 mm
|
|
| $0.0951 - $0.3635 | 17 In stock |
0.563 in
14.3 mm
|
0.657 in
16.7 mm
|
White
|
0.126 in
3.2 mm
|
0.406 in
10.3 mm
|
||
| $0.1812 - $0.2541 | 30 In stock |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
| $0.7614 - $1.4025 | 11 In stock |
|
1.669 in
42.4 mm
|
Black
|
|
0.563 in
14.3 mm
|
||
| $0.1381 - $0.2544 | 26 In stock |
|
0.89 in
22.6 mm
|
Black
|
|
0.406 in
10.3 mm
|
||
| $0.4522 - $1.7284 | 521 In stock |
|
1.217 in
30.9 mm
|
Black
|
|
0.563 in
14.3 mm
|
||
| 460018 | $0.1766 - $0.6749 | Request the lead time here |
|
1.201 in
30.5 mm
|
Black
|
|
0.453 in
11.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue