These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
$0.5635 - $0.5932 | 9 In stock |
0.984 in
25.0 mm
|
1.173 in
29.8 mm
|
Black
|
0.098 in
2.5 mm
|
0.453 in
11.5 mm
|
||
466881 | $1.8767 - $3.457 | 924 In stock |
1.752 in
44.5 mm
|
1.906 in
48.4 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
$0.845 - $3.2289 | 14 In stock |
1.752 in
44.5 mm
|
1.906 in
48.4 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
$0.0771 - $0.2948 | 1450 In stock |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
White
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
466873 | $0.7025 - $0.7395 | 24 In stock |
0.752 in
19.1 mm
|
0.921 in
23.4 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
|
$1.3722 - $2.528 | Request the lead time here |
1.374 in
34.9 mm
|
1.5 in
38.1 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
$0.6513 - $1.1999 | 11 In stock |
1.374 in
34.9 mm
|
1.5 in
38.1 mm
|
Black
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
$0.4611 - $0.8493 | Request the lead time here |
0.5 in
12.7 mm
|
0.579 in
14.7 mm
|
White
|
0.252 in
6.4 mm
|
0.563 in
14.3 mm
|
||
$0.1032 - $0.19 | Request the lead time here |
|
|
White
|
|
|
||
$0.1193 - $0.2198 | Request the lead time here |
0.500 in
12.7 mm
|
0.575 in
14.6 mm
|
White
|
|
0.406 in
10.3 mm
|
||
$0.1795 - $0.3308 | Request the lead time here |
1.250 in
31.8 mm
|
1.374 in
34.9 mm
|
White
|
|
0.453 in
11.5 mm
|
||
$0.1036 - $0.1907 | Request the lead time here |
0.78 in
19.8 mm
|
0.89 in
22.6 mm
|
White
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.0905 - $0.1667 | Request the lead time here |
0.626 in
15.9 mm
|
0.717 in
18.2 mm
|
White
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.1054 - $0.1944 | Request the lead time here |
0.874 in
22.2 mm
|
0.969 in
24.6 mm
|
White
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.0907 - $0.167 | Request the lead time here |
0.437 in
11.1 mm
|
0.531 in
13.5 mm
|
White
|
|
0.406 in
10.3 mm
|
||
$0.1066 - $0.1962 | Request the lead time here |
0.689 in
17.5 mm
|
0.787 in
20.0 mm
|
White
|
|
0.406 in
10.3 mm
|
||
$0.3073 - $0.5661 | Request the lead time here |
1.772 in
45.0 mm
|
1.906 in
48.4 mm
|
White
|
|
0.453 in
11.5 mm
|
||
$0.098 - $0.1804 | Request the lead time here |
0.752 in
19.1 mm
|
0.843 in
21.4 mm
|
White
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
$0.3824 - $0.7045 | Request the lead time here |
2 in
50.8 mm
|
2.169 in
55.1 mm
|
White
|
0.126 in
3.2 mm
|
0.469 in
11.9 mm
|
||
$0.0998 - $0.1838 | Request the lead time here |
0.315 in
8.0 mm
|
0.374 in
9.5 mm
|
White
|
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.