These Folding Lid Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compression | Overall Length | Mounting Orientation | Tensile strength N | Material | Compatible Screw Sizes (All) | View |
---|---|---|---|---|---|---|---|---|---|
Request the lead time here |
|
7.953 in
202.0 mm
|
Right Handed
|
|
Zinc Plated Steel
|
5.4
|
|||
Request the lead time here |
317.0
|
7.953 in
202.0 mm
|
Right Handed
|
4310.0
|
Zinc Plated Steel
|
5.4
|
|||
$12.7377 - $14.1138 | Request the lead time here |
|
5.315 in
135.0 mm
|
Right Handed
|
|
Zinc Plated Steel
|
5.4
|
||
$29.9906 - $33.2305 | 16 In stock |
1660.0
|
11.496 in
292.0 mm
|
Left Handed
|
4664.0
|
Zinc Plated Steel
|
5.4
|
||
$74.1637 - $82.1758 | 44 In stock |
444.0
|
7.953 in
202.0 mm
|
Right Handed
|
9449.0
|
Stainless Steel
|
5.4
|
||
$8.6558 - $9.5909 | Request the lead time here |
|
5.315 in
135.0 mm
|
Left Handed
|
|
Zinc Plated Steel
|
5.4
|
||
$23.6645 - $26.2211 | 47 In stock |
3397.0
|
11.496 in
292.0 mm
|
Right Handed
|
6146.0
|
Stainless Steel
|
5.4
|
||
$4.3032 - $4.7681 | Request the lead time here |
|
7.953 in
202.0 mm
|
Right Handed
|
|
Zinc Plated Steel
|
5.0
|
||
$4.1235 - $4.569 | Request the lead time here |
214.0
|
5.315 in
135.0 mm
|
Left Handed
|
4909.0
|
Zinc Plated Steel
|
5.0
|
||
$4.3032 - $4.7681 | Request the lead time here |
974.0
|
7.953 in
202.0 mm
|
Left Handed
|
4945.0
|
Zinc Plated Steel
|
5.0
|
||
$13.4526 - $14.9059 | Request the lead time here |
|
7.953 in
202.0 mm
|
Left Handed
|
|
Stainless Steel
|
5.0
|
||
$8.1972 - $15.1003 | Request the lead time here |
908.0
|
5.315 in
135.0 mm
|
Right Handed
|
4466.0
|
Zinc Plated Steel
|
5.0
|
||
$26.93 - $49.6079 | 49 In stock |
|
11.496 in
292.0 mm
|
Right Handed
|
|
Stainless Steel
|
5.0
|
||
$14.1399 - $15.6675 | Request the lead time here |
834.0
|
11.496 in
292.0 mm
|
Left Handed
|
5664.0
|
Stainless Steel
|
5.0
|
||
$8.9103 - $16.4137 | Request the lead time here |
|
11.496 in
292.0 mm
|
Right Handed
|
|
Zinc Plated Steel
|
5.0
|
||
$25.7665 - $47.4646 | Request the lead time here |
|
5.315 in
135.0 mm
|
Right Handed
|
|
Stainless Steel
|
5.0
|
||
$13.4526 - $14.9059 | 44 In stock |
725.0
|
7.953 in
202.0 mm
|
Right Handed
|
7572.0
|
Stainless Steel
|
5.0
|
||
$25.7665 - $47.4646 | Request the lead time here |
|
5.315 in
135.0 mm
|
Left Handed
|
|
Stainless Steel
|
5.0
|
||
$4.4822 - $4.9665 | Request the lead time here |
1126.0
|
11.496 in
292.0 mm
|
Left Handed
|
4745.0
|
Zinc Plated Steel
|
5.0
|
||
Request the lead time here |
|
7.953 in
202.0 mm
|
Left Handed
|
|
Zinc Plated Steel
|
5.4
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.