Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.
Screw mounted design. The range includes options with a non-corrosive rubber handle.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 491971 | $10.883 - $12.0588 | 8 In stock |
2.047 in
52.0 mm
|
Stainless Steel
|
1.299 in
33.0 mm
|
0.531 in
13.5 mm
|
|
| $5.4005 - $5.6847 | Request the lead time here |
2.913 in
74.0 mm
|
304 Stainless Steel
|
0.945 in
24.0 mm
|
0.433 in
11.0 mm
|
||
| $4.3834 - $4.6141 | Request the lead time here |
2.913 in
74.0 mm
|
304 Stainless Steel
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
| $4.6083 - $4.8507 | Request the lead time here |
3.543 in
90.0 mm
|
304 Stainless Steel
|
1.299 in
33.0 mm
|
0.551 in
14.0 mm
|
||
| $7.3432 - $7.7297 | 7 In stock |
5.157 in
131.0 mm
|
304 Stainless Steel
|
1.535 in
39.0 mm
|
0.866 in
22.0 mm
|
||
| $4.8331 - $5.0874 | Request the lead time here |
3.543 in
90.0 mm
|
304 Stainless Steel
|
1.299 in
33.0 mm
|
0.433 in
11.0 mm
|
||
| $2.2104 - $2.3268 | Request the lead time here |
5.157 in
131.0 mm
|
Galvanised Steel
|
1.535 in
39.0 mm
|
0.866 in
22.0 mm
|
||
| $1.9856 - $2.0902 | Request the lead time here |
3.543 in
90.0 mm
|
Galvanised Steel
|
1.299 in
33.0 mm
|
0.433 in
11.0 mm
|
||
| $1.2888 - $1.3567 | Request the lead time here |
2.913 in
74.0 mm
|
Galvanised Steel
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
| $1.2888 - $1.3567 | Request the lead time here |
2.913 in
74.0 mm
|
Galvanised Steel
|
0.945 in
24.0 mm
|
0.433 in
11.0 mm
|
||
| $1.9332 - $2.0349 | Request the lead time here |
3.543 in
90.0 mm
|
Galvanised Steel
|
1.299 in
33.0 mm
|
0.551 in
14.0 mm
|
||
| $12.0252 - $13.3242 | Request the lead time here |
2.874 in
73.0 mm
|
Stainless Steel
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
||
| $6.6717 - $7.3925 | Request the lead time here |
3.76 in
95.5 mm
|
Steel
|
1.732 in
44.0 mm
|
0.512 in
13.0 mm
|
||
| $8.2616 - $9.1541 | Request the lead time here |
1.85 in
47.0 mm
|
Stainless Steel
|
1.433 in
36.4 mm
|
0.433 in
11.0 mm
|
||
| $4.6066 - $5.1043 | Request the lead time here |
3.701 in
94.0 mm
|
Steel
|
1.457 in
37.0 mm
|
0.669 in
17.0 mm
|
||
| $4.6018 - $5.099 | Request the lead time here |
2.874 in
73.0 mm
|
Steel
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
||
| $111.0514 - $123.0487 | Request the lead time here |
8.496 in
215.8 mm
|
Steel
|
1.024 in
26.0 mm
|
0.984 in
25.0 mm
|
||
| $6.7553 - $7.4851 | Request the lead time here |
3.15 in
80.0 mm
|
Die Cast Zinc
|
1.28 in
32.5 mm
|
0.846 in
21.5 mm
|
||
| $5.0985 - $5.6494 | Request the lead time here |
2.559 in
65.0 mm
|
Die Cast Zinc
|
1.043 in
26.5 mm
|
0.689 in
17.5 mm
|
||
| $21.2765 - $23.5751 | Request the lead time here |
|
Steel
|
1.26 in
32.0 mm
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue