Menu Search

Easy Pull Masking Caps - Inside Diameter - 17.0 mm | 0.669 in ; Inside Height - 40.0 mm | 1.575 in ; Black

Easy Pull Masking Cap features a wide flange design that provides a positive seal and easy removal. Heat and chemical resistant options that can be used multiple times. Internal seal prevents ingress. Ribbed design means it fits a range of sizes. Ideal applications, include; anodizing, blasting, powder coating, e-coating and plating.
Item code:

496728

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $2.2861
250 - 1249 $1.3063
1250 + $1.241

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Ethylene Propylene Diene Monomer
Fitting Style Push On

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us