Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include;anodizing, blasting, powder coating, e-coating and plating.
The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3895 - $0.41 | Request the lead time here |
Black
|
EPDM
|
1.181 in
30.0 mm
|
|
0.236 in
6.0 mm
|
||
| $0.3998 - $0.4209 | Request the lead time here |
Black
|
EPDM
|
0.972 in
24.7 mm
|
|
0.315 in
8.0 mm
|
||
| $0.721 - $1.3285 | Request the lead time here |
Black
|
EPDM
|
1.181 in
30.0 mm
|
|
0.606 in
15.4 mm
|
||
| $0.4782 - $0.8809 | 17 In stock |
Black
|
EPDM
|
1.331 in
33.8 mm
|
|
0.295 in
7.5 mm
|
||
| $0.3394 - $0.6254 | Request the lead time here |
Black
|
EPDM
|
0.909 in
23.1 mm
|
|
0.256 in
6.5 mm
|
||
| $0.3247 - $0.5981 | Request the lead time here |
Black
|
EPDM
|
1.181 in
30.0 mm
|
|
0.157 in
4.0 mm
|
||
| $0.6491 - $1.1958 | Request the lead time here |
Black
|
EPDM
|
1.181 in
30.0 mm
|
|
0.531 in
13.5 mm
|
||
| $0.3811 - $0.4011 | Request the lead time here |
Black
|
EPDM
|
1.378 in
35.0 mm
|
|
0.189 in
4.8 mm
|
||
| $0.5464 - $1.0066 | Request the lead time here |
Black
|
EPDM
|
1.012 in
25.7 mm
|
|
0.484 in
12.3 mm
|
||
| $0.5741 - $0.6043 | Request the lead time here |
Black
|
EPDM
|
1.217 in
30.9 mm
|
|
0.453 in
11.5 mm
|
||
| $1.1773 - $2.1688 | Request the lead time here |
Black
|
EPDM
|
1.969 in
50.0 mm
|
356 °F
180 °C
|
0.906 in
23.0 mm
|
||
| $0.9317 - $1.7164 | Request the lead time here |
Black
|
EPDM
|
1.969 in
50.0 mm
|
|
1.142 in
29.0 mm
|
||
| $0.5564 - $1.025 | Request the lead time here |
Black
|
EPDM
|
1.575 in
40.0 mm
|
356 °F
180 °C
|
0.906 in
23.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue