Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include;anodizing, blasting, powder coating, e-coating and plating.

The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.

  • Materials: Silicone Rubber 600F (316C) and EPDM 425F (218C)
  • Colours: Natural and Black
  • Hardness: Durometer (Shore A) 55 + 5

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Maximum Temperature Inside Diameter View
$0.6797 - $1.2523 Request the lead time here
Black
EPDM
30.0 mm
180 °C
18.6 mm
$0.6119 - $1.1272 Request the lead time here
Black
EPDM
30.0 mm
180 °C
16.7 mm
  • of 2
Easy Pull Masking Caps - Inside Diameter - 18.6 mm | 0.732 in ; Inside Height - 30.0 mm | 1.181 in ; Black

461882

Price Range
$1.2523 - $0.6797

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    18.6 mm
  • Inside Height
    30.0 mm
Easy Pull Masking Caps - Inside Diameter - 16.7 mm | 0.657 in ; Inside Height - 30.0 mm | 1.181 in ; Black

461881

Price Range
$1.1272 - $0.6119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Fitting Style
    Push Fit, Easy Pull
  • Inside Diameter
    16.7 mm
  • Inside Height
    30.0 mm