Edge Wire Saddles allow cables and wires to be fixed to the edge of a panel or in a panel cut-out.
The top locking entry system ensures cables are retained and clear of sensitive components. The cables can be easily removed when required. The wire saddle can be easily fitted and removed with finger-tip pressure.
The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Saddle Type | Fitting Style | Inside Height | View | |
|---|---|---|---|---|---|---|---|
| $0.1076 - $0.1134 | Request the lead time here |
0.772 in
19.6 mm
|
|
Hinged Edge
|
0.335 in
8.5 mm
|
||
| $0.137 - $0.1441 | Request the lead time here |
0.657 in
16.7 mm
|
|
Edge
|
0.591 in
15.0 mm
|
||
| $0.1157 - $0.1217 | Request the lead time here |
0.461 in
11.7 mm
|
|
Edge
|
0.256 in
6.5 mm
|
||
| $0.1124 - $0.1184 | 21 In stock |
0.457 in
11.6 mm
|
|
Edge
|
0.291 in
7.4 mm
|
||
| $0.0993 - $0.1045 | Request the lead time here |
0.394 in
10.0 mm
|
|
Edge
|
0.197 in
5.0 mm
|
||
| $0.0968 - $0.102 | 18 In stock |
0.457 in
11.6 mm
|
|
Edge
|
0.256 in
6.5 mm
|
||
| $0.1179 - $0.1241 | Request the lead time here |
0.457 in
11.6 mm
|
|
Edge
|
0.256 in
6.5 mm
|
||
| $0.1048 - $0.1103 | Request the lead time here |
0.197 in
5.0 mm
|
|
Edge
|
0.197 in
5.0 mm
|
||
| $0.1336 - $0.1407 | Request the lead time here |
0.898 in
22.8 mm
|
|
Edge
|
0.909 in
23.1 mm
|
||
| $0.1287 - $0.1355 | Request the lead time here |
0.661 in
16.8 mm
|
|
Edge
|
0.579 in
14.7 mm
|
||
| $0.1016 - $0.1069 | 27 In stock |
0.457 in
11.6 mm
|
|
Edge
|
0.256 in
6.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue