Menu Search

End Tips

In stock

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Material: Polyvinyl Chloride (PVC)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
34 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.0577 - $0.1064 Request the lead time here
Black
PVC
9.7 mm
$0.0733 - $0.1349 Request the lead time here
Black
PVC
9.7 mm
$0.067 - $0.1236 Request the lead time here
White
PVC
14.2 mm
$0.0668 - $0.1231 Request the lead time here
Black
PVC
13.2 mm
$0.1043 - $0.1923 17 In stock
Black
PVC
17.0 mm
$0.0553 - $0.102 18 In stock
Black
PVC
9.2 mm
$0.0586 - $0.1081 Request the lead time here
Black
PVC
13.3 mm
$0.0957 - $0.1762 Request the lead time here
White
PVC
13.3 mm
$0.2121 - $0.2349 Request the lead time here
White
PVC
15.5 mm
$0.0489 - $0.09 Request the lead time here
Black
PVC
5.1 mm
$0.0832 - $0.1535 17 In stock
Black
PVC
11.0 mm
$0.0637 - $0.1174 Request the lead time here
White
PVC
14.2 mm
$0.0525 - $0.0967 20 In stock
Black
PVC
6.6 mm
$0.0684 - $0.126 12 In stock
Black
PVC
10.4 mm
$0.0526 - $0.0969 Request the lead time here
White
PVC
6.6 mm
$0.0717 - $0.1321 Request the lead time here
Black
PVC
15.5 mm
$0.1094 - $0.2015 Request the lead time here
White
PVC
17.0 mm
$0.1083 - $0.1995 Request the lead time here
Black
PVC
20.3 mm
$0.0608 - $0.1123 Request the lead time here
Black
PVC
14.2 mm
$0.0756 - $0.1394 Request the lead time here
White
PVC
9.7 mm
  • of 2
End Tip - Inside Diameter 3.2 mm | 0.126 in ; Inside Height 9.7 mm | 0.382 in ; Black ; ; PVC

11794

Price Range
$0.1064 - $0.0577

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    9.7 mm
End Tip - Inside Diameter 3.0 mm | 0.118 in ; Inside Height 9.7 mm | 0.382 in ; Black ; ; PVC

110476

Price Range
$0.1349 - $0.0733

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    9.7 mm
End Tip - Inside Diameter 3.2 mm | 0.126 in ; Inside Height 14.2 mm | 0.559 in ; White ; ; PVC

10393

Price Range
$0.1236 - $0.067

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    14.2 mm
End Tip - Inside Diameter 7.9 mm | 0.311 in ; Inside Height 13.2 mm | 0.52 in ; Black ; ; PVC

51320

Price Range
$0.1231 - $0.0668

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    13.2 mm
End Tip - Inside Diameter 7.6 mm | 0.299 in ; Inside Height 17.0 mm | 0.669 in ; Black ; ; PVC

10283

Price Range
$0.1923 - $0.1043

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    17.0 mm
End Tip - Inside Diameter 4.0 mm | 0.157 in ; Inside Height 9.2 mm | 0.362 in ; Black ; ; PVC

110593

Price Range
$0.102 - $0.0553

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    9.2 mm
End Tip - Inside Diameter 4.0 mm | 0.157 in ; Inside Height 13.3 mm | 0.524 in ; Black ; ; PVC

12352

Price Range
$0.1081 - $0.0586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    13.3 mm
End Tip - Inside Diameter 9.5 mm | 0.374 in ; Inside Height 13.3 mm | 0.524 in ; White ; ; PVC

51297

Price Range
$0.1762 - $0.0957

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    13.3 mm
End Tip - Inside Diameter 6.3 mm | 0.248 in ; Inside Height 15.5 mm | 0.61 in ; White ; ; PVC

51237

Price Range
$0.2349 - $0.2121

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    15.5 mm
End Tip - Inside Diameter 3.2 mm | 0.126 in ; Inside Height 5.1 mm | 0.201 in ; Black ; ; PVC

12351

Price Range
$0.09 - $0.0489

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    5.1 mm
End Tip - Inside Diameter 6.0 mm | 0.236 in ; Inside Height 11.0 mm | 0.433 in ; Black ; ; PVC

199462

Price Range
$0.1535 - $0.0832

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    11.0 mm
End Tip - Inside Diameter 4.8 mm | 0.189 in ; Inside Height 14.2 mm | 0.559 in ; White ; ; PVC

50288

Price Range
$0.1174 - $0.0637

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    14.2 mm
End Tip - Inside Diameter 2.4 mm | 0.094 in ; Inside Height 6.6 mm | 0.26 in ; Black ; ; PVC

10461

Price Range
$0.0967 - $0.0525

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    6.6 mm
End Tip - Inside Diameter 6.4 mm | 0.252 in ; Inside Height 10.4 mm | 0.409 in ; Black ; ; PVC

51033

Price Range
$0.126 - $0.0684

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    10.4 mm
End Tip - Inside Diameter 2.4 mm | 0.094 in ; Inside Height 6.6 mm | 0.26 in ; White ; ; PVC

50987

Price Range
$0.0969 - $0.0526

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    6.6 mm
End Tip - Inside Diameter 6.3 mm | 0.248 in ; Inside Height 15.5 mm | 0.61 in ; Black ; ; PVC

10427

Price Range
$0.1321 - $0.0717

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    15.5 mm
End Tip - Inside Diameter 7.6 mm | 0.299 in ; Inside Height 17.0 mm | 0.669 in ; White ; ; PVC

51378

Price Range
$0.2015 - $0.1094

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    17.0 mm
End Tip - Inside Diameter 5.0 mm | 0.197 in ; Inside Height 20.3 mm | 0.799 in ; Black ; ; PVC

10870

Price Range
$0.1995 - $0.1083

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    20.3 mm
End Tip - Inside Diameter 4.8 mm | 0.189 in ; Inside Height 14.2 mm | 0.559 in ; Black ; ; PVC

10565

Price Range
$0.1123 - $0.0608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    14.2 mm
End Tip - Inside Diameter 3.0 mm | 0.118 in ; Inside Height 9.7 mm | 0.382 in ; White ; ; PVC

110477

Price Range
$0.1394 - $0.0756

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    9.7 mm