Menu Search

End Tips

In stock

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Material: Polyvinyl Chloride (PVC)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
50256 $0.0599 - $0.1105 Request the lead time here
White
PVC
13.3 mm
$0.0474 - $0.0874 Request the lead time here
Black
PVC
5.1 mm
$0.0716 - $0.1318 Request the lead time here
Black
PVC
13.2 mm
$0.0808 - $0.149 17 In stock
Black
PVC
11.0 mm
$0.0664 - $0.1223 12 In stock
Black
PVC
10.4 mm
$0.0711 - $0.131 Request the lead time here
Black
PVC
9.7 mm
$0.051 - $0.0941 Request the lead time here
White
PVC
6.6 mm
$0.0639 - $0.1178 Request the lead time here
Black
PVC
14.2 mm
$0.1105 - $0.2037 Request the lead time here
White
PVC
20.3 mm
$0.0841 - $0.155 1004 In stock
Black
PVC
$0.0651 - $0.12 Request the lead time here
White
PVC
14.2 mm
$0.0509 - $0.0939 20 In stock
Black
PVC
6.6 mm
$0.0594 - $0.1093 Request the lead time here
White
PVC
12.2 mm
$0.0648 - $0.1195 Request the lead time here
Black
PVC
13.2 mm
  • of 2
End Tip - Inside Diameter 4.0 mm | 0.157 in ; Inside Height 13.3 mm | 0.524 in ; White ; ; PVC

50256

Price Range
$0.1105 - $0.0599

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    13.3 mm
End Tip - Inside Diameter 3.2 mm | 0.126 in ; Inside Height 5.1 mm | 0.201 in ; Black ; ; PVC

12351

Price Range
$0.0874 - $0.0474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    5.1 mm
End Tip - Inside Diameter 6.4 mm | 0.252 in ; Inside Height 13.2 mm | 0.52 in ; Black ; ; PVC

12635

Price Range
$0.1318 - $0.0716

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    13.2 mm
End Tip - Inside Diameter 6.0 mm | 0.236 in ; Inside Height 11.0 mm | 0.433 in ; Black ; ; PVC

199462

Price Range
$0.149 - $0.0808

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    11.0 mm
End Tip - Inside Diameter 6.4 mm | 0.252 in ; Inside Height 10.4 mm | 0.409 in ; Black ; ; PVC

51033

Price Range
$0.1223 - $0.0664

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    10.4 mm
End Tip - Inside Diameter 3.0 mm | 0.118 in ; Inside Height 9.7 mm | 0.382 in ; Black ; ; PVC

110476

Price Range
$0.131 - $0.0711

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    9.7 mm
End Tip - Inside Diameter 2.4 mm | 0.094 in ; Inside Height 6.6 mm | 0.26 in ; White ; ; PVC

50987

Price Range
$0.0941 - $0.051

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    6.6 mm
End Tip - Inside Diameter 3.2 mm | 0.126 in ; Inside Height 14.2 mm | 0.559 in ; Black ; ; PVC

11227

Price Range
$0.1178 - $0.0639

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    14.2 mm
End Tip - Inside Diameter 5.0 mm | 0.197 in ; Inside Height 20.3 mm | 0.799 in ; White ; ; PVC

12889

Price Range
$0.2037 - $0.1105

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    20.3 mm
Round End Cap - Inside Diameter 3.2 mm | 0.126 in ; Inside Height 13 mm | 0.511 in ; Black ; Gloss ; PVC

FCWA-0032-013

Price Range
$0.155 - $0.0841

Stock Levels
1004 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Finish
    Gloss
  • Standard
    Shore
  • Standard
    RoHs
End Tip - Inside Diameter 3.2 mm | 0.126 in ; Inside Height 14.2 mm | 0.559 in ; White ; ; PVC

10393

Price Range
$0.12 - $0.0651

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    14.2 mm
End Tip - Inside Diameter 2.4 mm | 0.094 in ; Inside Height 6.6 mm | 0.26 in ; Black ; ; PVC

10461

Price Range
$0.0939 - $0.0509

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    RoHs
  • Standard
    REACH
  • Inside Height
    6.6 mm
End Tip - Inside Diameter 2.7 mm | 0.106 in ; Inside Height 12.2 mm | 0.48 in ; White ; ; PVC

10395

Price Range
$0.1093 - $0.0594

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    12.2 mm
End Tip - Inside Diameter 7.9 mm | 0.311 in ; Inside Height 13.2 mm | 0.52 in ; Black ; ; PVC

51320

Price Range
$0.1195 - $0.0648

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Standard
    REACH
  • Standard
    RoHs
  • Inside Height
    13.2 mm