Menu Search

Expandable Masking Covers

In stock

Expandable Masking Covers are an ideal alternative to a more conventional cap when the part to cover has an awkward shape. The Masking Covers are expandable by stretching with an elasticated end or by stretching through the elasticity of the material. The elasticated cap makes it a looser hold and therefore is best for a general protection during transport and storage or light masking requirement.

The stretched material cap has a stronger hold on the part by gripping and therefore is best for application putting pressure on the part. Their softening point is at 90 degrees Celsius and they can be used up to 100 degrees Celsius.

  • Material: LDPE, PE
  • Colour: Clear, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Outside Diameter Elastic Diameter View
$0.5226 - $0.579 Request the lead time here
146.1 mm
$0.9378 - $1.0391 Request the lead time here
812.8 mm
$0.3229 - $0.3578 Request the lead time here
96.0 mm
$0.8116 - $0.8993 Request the lead time here
254.0 mm
$0.8073 - $0.8946 Request the lead time here
254.0 mm
$2.8312 - $3.137 Request the lead time here
330.2 mm
$2.70 - $2.9917 Request the lead time here
609.6 mm
$0.072 - $0.0798 Request the lead time here
96.0 mm
$0.7867 - $0.8716 Request the lead time here
220.0 mm
$0.5811 - $0.6439 Request the lead time here
330.2 mm
$0.1624 - $0.18 Request the lead time here
203.2 mm
$1.513 - $1.6765 Request the lead time here
240.0 mm
$3.747 - $4.1518 Request the lead time here
405.1 mm
$4.0786 - $4.5192 Request the lead time here
405.1 mm
$0.2604 - $0.2885 Request the lead time here
240.0 mm
$0.3371 - $0.3736 Request the lead time here
609.6 mm
$0.7005 - $0.7762 Request the lead time here
203.2 mm
$0.3634 - $0.4027 Request the lead time here
114.3 mm
$0.501 - $0.5551 Request the lead time here
146.1 mm
$1.379 - $1.5279 Request the lead time here
457.2 mm
  • of 2
Stretch Fit Cover Cap - Clear ; Elastic Diameter 50.8 mm | 2 in ; Outside Diameter 146.1 mm | 5.752 in

MCP120N

Price Range
$0.579 - $0.5226

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    146.1 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 165.1 mm | 6.5 in ; Outside Diameter 812.8 mm | 32 in

MCP165B

Price Range
$1.0391 - $0.9378

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    812.8 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 31.0 mm | 1.22 in ; Outside Diameter 96.0 mm | 3.78 in

MCP100B

Price Range
$0.3578 - $0.3229

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    96.0 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 63.5 mm | 2.5 in ; Outside Diameter 254.0 mm | 10 in

MCP125B

Price Range
$0.8993 - $0.8116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    254.0 mm
Stretch Fit Cover Cap - Clear ; Elastic Diameter 63.5 mm | 2.5 in ; Outside Diameter 254.0 mm | 10 in

MCP125N

Price Range
$0.8946 - $0.8073

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    254.0 mm
Stretch Fit Cover Cap - Clear ; Elastic Diameter 108.0 mm | 4.252 in ; Outside Diameter 330.2 mm | 13 in

MCP150N

Price Range
$3.137 - $2.8312

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    330.2 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 146.0 mm | 5.748 in ; Outside Diameter 609.6 mm | 24 in

MCP155B

Price Range
$2.9917 - $2.70

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    609.6 mm
Stretch Fit Cover Cap - Clear ; Elastic Diameter 31.0 mm | 1.22 in ; Outside Diameter 96.0 mm | 3.78 in

MCP100N

Price Range
$0.0798 - $0.072

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    96.0 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 62.0 mm | 2.441 in ; Outside Diameter 220.0 mm | 8.661 in

MCP130B

Price Range
$0.8716 - $0.7867

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    220.0 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 108.0 mm | 4.252 in ; Outside Diameter 330.2 mm | 13 in

MCP150B

Price Range
$0.6439 - $0.5811

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    330.2 mm
Stretch Fit Cover Cap - Clear ; Elastic Diameter 50.8 mm | 2 in ; Outside Diameter 203.2 mm | 8 in

MCP105N

Price Range
$0.18 - $0.1624

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    203.2 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 78.0 mm | 3.071 in ; Outside Diameter 240.0 mm | 9.449 in

MCP140B

Price Range
$1.6765 - $1.513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    240.0 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 127.0 mm | 5 in ; Outside Diameter 405.1 mm | 15.949 in

MCP160B

Price Range
$4.1518 - $3.747

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    405.1 mm
Stretch Fit Cover Cap - Clear ; Elastic Diameter 127.0 mm | 5 in ; Outside Diameter 405.1 mm | 15.949 in

MCP160N

Price Range
$4.5192 - $4.0786

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    405.1 mm
Stretch Fit Cover Cap - Clear ; Elastic Diameter 78.0 mm | 3.071 in ; Outside Diameter 240.0 mm | 9.449 in

MCP140N

Price Range
$0.2885 - $0.2604

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    240.0 mm
Stretch Fit Cover Cap - Clear ; Elastic Diameter 146.0 mm | 5.748 in ; Outside Diameter 609.6 mm | 24 in

MCP155N

Price Range
$0.3736 - $0.3371

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    609.6 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 50.8 mm | 2 in ; Outside Diameter 203.2 mm | 8 in

MCP105B

Price Range
$0.7762 - $0.7005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    203.2 mm
Stretch Fit Cover Cap - Clear ; Elastic Diameter 38.1 mm | 1.5 in ; Outside Diameter 114.3 mm | 4.5 in

MCP110N

Price Range
$0.4027 - $0.3634

Stock Levels
Request the lead time here
Attributes
  • Colour
    Clear
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    114.3 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 50.8 mm | 2 in ; Outside Diameter 146.1 mm | 5.752 in

MCP120B

Price Range
$0.5551 - $0.501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    146.1 mm
Stretch Fit Cover Cap - Blue ; Elastic Diameter 89.0 mm | 3.504 in ; Outside Diameter 457.2 mm | 18 in

MCP145B

Price Range
$1.5279 - $1.379

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Full Material
    Polyethylene
  • Fitting Style
    Stretch Fit
  • Outside Diameter
    457.2 mm