Expandable Masking Covers are an ideal alternative to a more conventional cap when the part to cover has an awkward shape. The Masking Covers are expandable by stretching with an elasticated end or by stretching through the elasticity of the material. The elasticated cap makes it a looser hold and therefore is best for a general protection during transport and storage or light masking requirement.
The stretched material cap has a stronger hold on the part by gripping and therefore is best for application putting pressure on the part. Their softening point is at 90 degrees Celsius and they can be used up to 100 degrees Celsius.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Outside Diameter | Elastic Diameter | View |
---|---|---|---|---|---|
$4.0574 - $7.4742 | Request the lead time here |
23.622 in
600.0 mm
|
|
||
$1.7283 - $3.1839 | Request the lead time here |
5.906 in
150.0 mm
|
|
||
$2.1493 - $3.9591 | 14 In stock |
9.843 in
250.0 mm
|
|
||
$3.3493 - $6.1699 | Request the lead time here |
17.717 in
450.0 mm
|
|
||
$0.0741 - $0.0821 | Request the lead time here |
3.78 in
96.0 mm
|
|
||
$0.8103 - $0.8977 | Request the lead time here |
8.661 in
220.0 mm
|
|
||
$0.5985 - $0.6632 | Request the lead time here |
13 in
330.2 mm
|
|
||
$0.1672 - $0.1854 | Request the lead time here |
8 in
203.2 mm
|
|
||
$1.5583 - $1.7268 | Request the lead time here |
9.449 in
240.0 mm
|
|
||
$3.8594 - $4.2763 | Request the lead time here |
15.949 in
405.1 mm
|
|
||
$4.2009 - $4.6547 | Request the lead time here |
15.949 in
405.1 mm
|
|
||
$0.3472 - $0.3848 | Request the lead time here |
24 in
609.6 mm
|
|
||
$0.7215 - $0.7994 | Request the lead time here |
8 in
203.2 mm
|
|
||
$0.3743 - $0.4147 | Request the lead time here |
4.5 in
114.3 mm
|
|
||
$1.4203 - $1.5737 | Request the lead time here |
18 in
457.2 mm
|
|
||
$1.5328 - $1.6983 | Request the lead time here |
18 in
457.2 mm
|
|
||
$0.9506 - $1.0534 | Request the lead time here |
32 in
812.8 mm
|
|
||
$0.5382 - $0.5963 | Request the lead time here |
5.752 in
146.1 mm
|
|
||
$0.9659 - $1.0702 | Request the lead time here |
32 in
812.8 mm
|
|
||
$0.3325 - $0.3685 | Request the lead time here |
3.78 in
96.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.