Menu Search

Fan Gasket - 120.0 mm ; Silicone Rubber

Fan gasket with incorporated mount for fan filter assemblies. Helps reduce vibration and provides a seal that avoids particles from entering the cooling circuit.
Item code:

FMG-3

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $18.65
100 - 499 $10.6572
500 + $10.1243
Standard pack: 100

Order in multiple of 100

Total price

$186.50

10 x $18.65

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Silicone Rubber
Fan Size 120.0 mm
Hole Diameter 5.0 mm
Maximum Operating Temperature 90 °C
Minimum Operating Temperature -20 °C
Overall Thickness 32.3 mm
Hardness 40 (Shore A)

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us