Quantity | Unit price |
---|---|
1000 - 4999 | $0.4039 |
5000 + | $0.3836 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Minimum Fan Thickness | 3.5 mm |
Minimum Fan Thickness | 0.138 in |
Full Material | Silicone Rubber |
Material | Silicone Rubber |
Type | Multi Fan Mount |
Head Diameter | 8.0 mm |
Head Diameter | 0.315 in |
Maximum Fan Thickness | 15.0 mm |
Maximum Fan Thickness | 0.591 in |
Maximum Operating Temperature | 150 °C |
Maximum Operating Temperature | 302 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Length | 50.0 mm |
Overall Length | 1.969 in |
Hardness | 50+5 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.