Menu Search

Female Spring Loaded Socket for Striker Catch

In stock

Female Spring Loaded Socket is working with a spring system to lock and release. It is compatible with two different type of striker.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Colour Panel Thickness Overall Width Type Overall Height View
$0.4263 - $0.4723 14 In stock
Black
Striker
12.7 mm
$0.7696 - $0.8102 Request the lead time here
Black
7.0 mm
Latch
21.1 mm
Catch Plate - Overall Height - 12.7 mm | 0.5 in ; Overall Height - 12.7 mm | 0.5 in ; Type - Striker ; Colour - Black

DLS-1

Price Range
$0.4723 - $0.4263

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Acetal
  • Hole Type
    Rectangular Hole
  • Material
    Acetal
  • Type
    Striker
Catch Plate - Overall Height - 21.1 mm | 0.831 in ; Overall Height - 21.1 mm | 0.831 in ; Type - Latch ; Colour - Black

DL-1X

Price Range
$0.8102 - $0.7696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Acetal;Stainless Steel
  • Hole Type
    Rectangular Hole
  • Material
    Acetal;Stainless Steel
  • Type
    Latch