Ferrite Beads are commonly used in electronic circuits as a way to suppress high-frequency noise and other high-frequency disturbances that may arise. These passive devices improve power quality for PCB's.
Our range of ferrite's come in single or multi-pass configurations and a choice of types, including; Wound Beads, Axial, Multi-line Suppressor and Toroid.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Impedance 25 MHz | Material | Insert Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $1.0821 - $1.9932 | Request the lead time here |
0.531 in
13.5 mm
|
53 Ω
|
28 Ω
|
K5B
|
0.531 in
13.5 mm
|
||
| $2.4066 - $4.4331 | Request the lead time here |
0.433 in
11.0 mm
|
592 Ω
|
437 Ω
|
|
0.138 in
3.5 mm
|
||
| $1.2258 - $2.2579 | Request the lead time here |
0.543 in
13.8 mm
|
47 Ω
|
25 Ω
|
K5B
|
0.543 in
13.8 mm
|
||
| $1.3504 - $1.4963 | Request the lead time here |
0.472 in
12.0 mm
|
68 Ω
|
40 Ω
|
K5B
|
0.472 in
12.0 mm
|
||
| $1.5486 - $2.8527 | Request the lead time here |
0.402 in
10.2 mm
|
86 Ω
|
53 Ω
|
K5B
|
0.402 in
10.2 mm
|
||
| $1.4863 - $2.738 | Request the lead time here |
0.591 in
15.0 mm
|
87 Ω
|
44 Ω
|
K5B
|
0.591 in
15.0 mm
|
||
| $0.3705 - $0.6828 | Request the lead time here |
0.394 in
10.0 mm
|
580 Ω
|
510 Ω
|
|
0.236 in
6.0 mm
|
||
| $0.3668 - $0.6756 | Request the lead time here |
0.394 in
10.0 mm
|
460 Ω
|
390 Ω
|
|
0.033 in
0.85 mm
|
||
| $0.1196 - $0.2203 | Request the lead time here |
0.185 in
4.7 mm
|
79 Ω
|
49 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
| $1.3105 - $2.4141 | Request the lead time here |
0.591 in
15.0 mm
|
79 Ω
|
38 Ω
|
K5B
|
0.591 in
15.0 mm
|
||
| $2.3059 - $4.2478 | Request the lead time here |
0.591 in
15.0 mm
|
105 Ω
|
61 Ω
|
K5B
|
0.591 in
15.0 mm
|
||
| $8.8791 - $9.8383 | Request the lead time here |
0.748 in
19.0 mm
|
146 Ω
|
88 Ω
|
K5B
|
0.748 in
19.0 mm
|
||
| $0.4484 - $0.8262 | Request the lead time here |
0.394 in
10.0 mm
|
486 Ω
|
450 Ω
|
|
0.236 in
6.0 mm
|
||
| $0.0988 - $0.1821 | Request the lead time here |
0.295 in
7.5 mm
|
113 Ω
|
68 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
| $6.2811 - $11.5706 | Request the lead time here |
0.748 in
19.0 mm
|
115 Ω
|
68 Ω
|
K5B
|
0.748 in
19.0 mm
|
||
| $0.1194 - $0.22 | Request the lead time here |
0.157 in
4.0 mm
|
51 Ω
|
32 Ω
|
K5B
|
0.098 in
2.5 mm
|
||
| $0.3155 - $0.5813 | Request the lead time here |
0.394 in
10.0 mm
|
680 Ω
|
690 Ω
|
|
0.236 in
6.0 mm
|
||
| $1.5466 - $2.849 | Request the lead time here |
0.539 in
13.7 mm
|
83 Ω
|
48 Ω
|
K5B
|
0.539 in
13.7 mm
|
||
| $5.5908 - $10.2989 | Request the lead time here |
0.504 in
12.8 mm
|
174 Ω
|
106 Ω
|
K5B
|
0.504 in
12.8 mm
|
||
| $0.1133 - $0.2086 | Request the lead time here |
0.177 in
4.5 mm
|
76 Ω
|
47 Ω
|
K5B
|
0.138 in
3.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue