Menu Search

Ferrite Sleeves

In stock

A range of solid and split Ferrite Sleeves, which can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Split Ferrite Sleeves (or cores) are clamp type sleeve that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for making estimations in EMI precaution and attenuate any form of EMI emission. The polyamide case simplifies assembly of the core in equipment, where retrofit and testing is a necessity. The high performance magnetic material allows for protection from unwanted EMI radiation , without affecting the wave forms, in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted on to both a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options that are mainly applied to wire assemblies and the MATV CATV industries. The range also includes options with a ring configuration that provides greater utilisation of the ferrite material properties, which can be used for a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
210 results
Product SKUs information
Item Code Price range Availability Impedance 100 MHz Impedance 25 MHz Type View
$1.4429 - $1.5987 Request the lead time here
128 Ω
81 Ω
Solid Ferrite Core
$20.3617 - $37.5084 Request the lead time here
72 Ω
42 Ω
Solid Ferrite Core
$0.4643 - $0.8553 Request the lead time here
46 Ω
24 Ω
Toroid Ferrrite Core
$0.9209 - $1.6964 Request the lead time here
326 Ω
207 Ω
Solid Ferrite Core
$0.7771 - $1.4316 Request the lead time here
73 Ω
45 Ω
Solid Ferrite Core
$1.6372 - $3.016 Request the lead time here
255 Ω
164 Ω
Solid Ferrite Core
$6.0205 - $6.671 Request the lead time here
180 Ω
115 Ω
Round Split Ferrite Core with Plastic Casing
$7.901 - $14.5546 Request the lead time here
105 Ω
50 Ω
Round Split Ferrite Core with Plastic Casing
$1.0636 - $1.9595 Request the lead time here
230 Ω
145 Ω
Solid Ferrite Core
$1.1398 - $2.0994 Request the lead time here
146 Ω
92 Ω
Solid Ferrite Core
$4.2689 - $7.8637 Request the lead time here
101 Ω
47 Ω
Round Split Ferrite Core with Plastic Casing
$1.867 - $2.0688 Request the lead time here
170 Ω
115 Ω
Solid Ferrite Core
$0.1782 - $0.3284 Request the lead time here
80 Ω
62 Ω
Solid Ferrite Core
$0.6706 - $0.7432 Request the lead time here
175 Ω
119 Ω
Solid Ferrite Core
$1.4402 - $2.6531 Request the lead time here
204 Ω
127 Ω
Solid Ferrite Core
RRC-14-7-28-M $5.0987 - $9.3923 10 In stock
260 Ω
150 Ω
Round Split Ferrite Core with Plastic Casing
$2.0974 - $2.3242 Request the lead time here
105 Ω
60 Ω
Solid Ferrite Core
$1.7314 - $3.1894 Request the lead time here
243 Ω
143 Ω
Solid Ferrite Core
$1.0661 - $1.9639 Request the lead time here
116 Ω
78 Ω
Solid Ferrite Core
$3.9464 - $7.2697 Request the lead time here
160 Ω
75 Ω
Round Split Ferrite Core with Plastic Casing
  • of 11
Ferrite Sleeve Inside Diameter - 10.2 mm | 0.402 in; Overall Diameter - 15.2 mm | 0.598 in;81 Ω;128 Ω; K5B

RRH-153-102-285

Price Range
$1.5987 - $1.4429

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    10.2 mm
  • Overall Diameter
    15.2 mm
  • Width
    28.5 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 12.5 mm | 0.492 in ; Width 12.5 mm | 0.492 in

RRH-125-80-125

Price Range
$37.5084 - $20.3617

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    12.5 mm
  • Width
    12.5 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 8.0 mm | 0.315 in ; Overall Diameter 12.5 mm | 0.492 in ; Width 6.0 mm | 0.236 in

RT-125-80-64

Price Range
$0.8553 - $0.4643

Stock Levels
Request the lead time here
Attributes
  • Type
    Toroid Ferrrite Core
  • Inside Diameter
    8.0 mm
  • Overall Diameter
    12.5 mm
  • Width
    6.0 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 3.5 mm | 0.138 in ; Overall Diameter 12.0 mm | 0.472 in ;207 Ω;326 Ω;K5B

RRH-120-35-230

Price Range
$1.6964 - $0.9209

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    3.5 mm
  • Overall Diameter
    12.0 mm
  • Width
    23.0 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 6.0 mm | 0.236 in ; Overall Diameter 10.0 mm | 0.394 in ; Width 14.0 mm | 0.551 in

RRH-100-60-140

Price Range
$1.4316 - $0.7771

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.0 mm
  • Overall Diameter
    10.0 mm
  • Width
    14.0 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 6.3 mm | 0.248 in ; Overall Diameter 14.2 mm | 0.559 in ; Width 28.5 mm | 1.122 in

RRH-142-64-285

Price Range
$3.016 - $1.6372

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.3 mm
  • Overall Diameter
    14.2 mm
  • Width
    28.5 mm
  • Material
    K5B
Ferrite Sleeve Inside Diameter - 7.0 mm | 0.276 in; Overall Diameter - 17.0 mm | 0.669 in;115 Ω;180 Ω; K5B

RRC-13-7-23-M

Price Range
$6.671 - $6.0205

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    17.0 mm
  • Width
    15.0 mm
  • Material
    K5B
Ferrite Sleeve Inside Diameter - 5.0 mm | 0.197 in; Overall Diameter - 23.0 mm | 0.906 in;50 Ω;105 Ω; K5B

RRC-20-5-30-M

Price Range
$14.5546 - $7.901

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    23.0 mm
  • Width
    22.0 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 5.0 mm | 0.197 in ; Overall Diameter 11.0 mm | 0.433 in ;145 Ω;230 Ω;K5B

RRH-110-50-250

Price Range
$1.9595 - $1.0636

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.0 mm
  • Overall Diameter
    11.0 mm
  • Width
    25.0 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 6.3 mm | 0.248 in ; Overall Diameter 14.2 mm | 0.559 in ;92 Ω;146 Ω;K5B

RRH-142-64-150

Price Range
$2.0994 - $1.1398

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    6.3 mm
  • Overall Diameter
    14.2 mm
  • Width
    15.0 mm
  • Material
    K5B
Ferrite Sleeve Inside Diameter - 7.0 mm | 0.276 in; Overall Diameter - 14.0 mm | 0.551 in;47 Ω;101 Ω; K5B

RRC-12-7-15-M

Price Range
$7.8637 - $4.2689

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.0 mm
  • Width
    15.5 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 9.5 mm | 0.374 in ; Overall Diameter 17.5 mm | 0.689 in ; Width 28.5 mm | 1.122 in

RRH-175-95-285

Price Range
$2.0688 - $1.867

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    9.5 mm
  • Overall Diameter
    17.5 mm
  • Width
    28.5 mm
  • Material
    K5B
Ferrite Sleeve Inside Diameter - 1.3 mm | 0.051 in; Overall Diameter - 3.5 mm | 0.138 in;62 Ω;80 Ω; K5B

RRH-35-13-90

Price Range
$0.3284 - $0.1782

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    1.3 mm
  • Overall Diameter
    3.5 mm
  • Width
    9.0 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 5.6 mm | 0.22 in ; Overall Diameter 12.0 mm | 0.472 in ;119 Ω;175 Ω;K5B

RRH-120-56-200

Price Range
$0.7432 - $0.6706

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    5.6 mm
  • Overall Diameter
    12.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 7.0 mm | 0.276 in ; Overall Diameter 14.2 mm | 0.559 in ; Width 23.5 mm | 0.925 in

RRH-142-70-235

Price Range
$2.6531 - $1.4402

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.2 mm
  • Width
    23.5 mm
  • Material
    K5B
Ferrite Sleeve Inside Diameter - 8.5 mm | 0.335 in; Overall Diameter - 20.0 mm | 0.787 in;150 Ω;260 Ω; K5B

RRC-14-7-28-M

Price Range
$9.3923 - $5.0987

Stock Levels
10 In stock
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    8.5 mm
  • Overall Diameter
    20.0 mm
  • Width
    20.0 mm
  • Material
    K5B
Ferrite Sleeve Inside Diameter - 13.0 mm | 0.512 in; Overall Diameter - 19.0 mm | 0.748 in;60 Ω;105 Ω; K5B

RRH-190-130-290

Price Range
$2.3242 - $2.0974

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    13.0 mm
  • Overall Diameter
    19.0 mm
  • Width
    29.0 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 7.0 mm | 0.276 in ; Overall Diameter 14.2 mm | 0.559 in ; Width 28.5 mm | 1.122 in

RRH-142-70-285

Price Range
$3.1894 - $1.7314

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.2 mm
  • Width
    28.5 mm
  • Material
    K5B
Ferrite Sleeve - Inside Diameter 7.0 mm | 0.276 in ; Overall Diameter 14.2 mm | 0.559 in ; Width 15.0 mm | 0.591 in

RRH-142-70-150

Price Range
$1.9639 - $1.0661

Stock Levels
Request the lead time here
Attributes
  • Type
    Solid Ferrite Core
  • Inside Diameter
    7.0 mm
  • Overall Diameter
    14.2 mm
  • Width
    15.0 mm
  • Material
    K5B
Ferrite Sleeve Inside Diameter - 8.2 mm | 0.323 in; Overall Diameter - 19.2 mm | 0.756 in;75 Ω;160 Ω; K5B

RRC-16-8-16-M

Price Range
$7.2697 - $3.9464

Stock Levels
Request the lead time here
Attributes
  • Type
    Round Split Ferrite Core with Plastic Casing
  • Inside Diameter
    8.2 mm
  • Overall Diameter
    19.2 mm
  • Width
    23.4 mm
  • Material
    K5B