Menu Search

Fibre Bend Limiting Tubing - Clips, Snap in

In production

Fibre Bend Limiting Tubing can be mounted using saddles such as the Snap in Clips. These are simple to install and come in two different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability Accessory Type View
$0.0998 - $0.1838 Request the lead time here
$0.1414 - $0.2604 Request the lead time here
OFBLT Mounting Saddle - Natural ; UL94 V-0 ; Nylon 6/6

OFTGSP-1-05-19

Price Range
$0.1838 - $0.0998

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Style
    1
  • Height
    10.6 mm
OFBLT Mounting Saddle - Natural ; UL94 V-0 ; Nylon 6/6

OFTGSP-2-05-19

Price Range
$0.2604 - $0.1414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
  • Style
    2
  • Height
    10.0 mm