Menu Search

Fibre Bend Limiting Tubing - Clips, Snap in

In production

Fibre Bend Limiting Tubing can be mounted using saddles such as the Snap in Clips. These are simple to install and come in two different types

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Accessory Type All
2 results
Product SKUs information
Item Code Price range Availability Accessory Type View
$0.1373 - $0.2528 Request the lead time here
Clip
$0.0969 - $0.1785 Request the lead time here
Clip
OFBLT Mounting Saddle - Natural ; UL94 V-0 ; Nylon

OFTGSP-2-05-19

Price Range
$0.2528 - $0.1373

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    5.0 mm
  • Maximum Cable Bundle Diameter
    5.1 mm
OFBLT Mounting Saddle - Natural ; UL94 V-0 ; Nylon

OFTGSP-1-05-19

Price Range
$0.1785 - $0.0969

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Clip
  • Colour
    Natural
  • Material
    Nylon
  • Compatible Hole Diameter
    6.4 mm
  • Maximum Cable Bundle Diameter
    5.1 mm