Menu Search

Fibre Clips - 2 Slot, 2mm, Adhesive Mount

In production

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It holds up to four 2mm cables, with each slot able to hold two cables.

It has side brackets that connect to each other for additional cables. They are easy to install and remove by adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Number of Positions Mounting Method View
$0.488 - $0.5407 Request the lead time here
2
Adhesive
Fibre Clip - Adhesive ; ; Overall Height 8.4 mm | 0.331 in ;

OFHB2-4A1-RT-19

Price Range
$0.5407 - $0.488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Adhesive
  • Full Material
    Polyamide 66
  • Number of Positions
    2