Menu Search

Fibre Clip - Clip in;Adhesive ; ; Overall Height 4.8 mm | 0.189 in ;

Fibre Clip of 3 slots is designed to organise 3.0 mm fibre optic cables while protecting them from damage and stress. It can be separated into 3 clips. It is quick and easy to install by clip-on; adhesive mounting. Black made from Nylon and UL94 V-0 flame rated.
Item code:

EFA04-02-ASS

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $3.1475
500 + $2.9901
Standard pack: 100

Order in multiple of 100

Total price

$314.75

100 x $3.1475

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Nylon
Mounting Method Clip In;Adhesive
Full Material Polyamide 6
Material Flammability Standard UL94 V-0
Package Quantity 100

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us