Menu Search

Fibre Cutout Adapters

In production

These Fibre Cut-out Adapters are intended to accept a variety of fibre connectors, providing for easy integration and compatibility within the network infrastructure. It specifically converts an SC connector port hole cut-out to an ST connector port hole cut-out.

They ensure steady and accurate alignment between the connectors, producing optimal signal transmission and minimal signal loss.

Commonly mounted in fibre optic patch panels, wall plates, or enclosures, providing a centralized - and organized location for connecting fibre cables. Suitable for a wide range of applications, including telecommunications, data centres, and enterprise networks.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.0844 - $0.0887 Request the lead time here
Fibre Cutout Adapter - 1.4 - 3.5 mm | 0.055 - 0.138 in

OFCA-SC/ST-01

Price Range
$0.0844 - $0.0887

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Connector Type
    SC to ST
  • Material
    PA
  • Full Material
    Polyamide
  • Material Flammability Standard
    UL94 V-2