Menu Search

Fibre Splice Trays - System, Kit

In stock

Splice Holders are designed to hold up to 6 x 3mm Fibre or components such as couplers, splice protectors and WDM's. The OFSH-T Splice Holders can be used with OFST series splice trays

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Mounting Method All
Show more Show less
Number of Positions All
8 results
Product SKUs information
Item Code Price range Availability Number of Positions Mounting Method View
$2.8362 - $2.9855 Request the lead time here
6
Screw
$0.2054 - $0.2163 Request the lead time here
Fir Tree
$0.2399 - $0.2525 Request the lead time here
12
Clip On
$0.2924 - $0.5387 Request the lead time here
$0.15 - $0.2763 Request the lead time here
6
Screw
$0.1926 - $0.2027 Request the lead time here
6
Screw
$6.9368 - $7.302 Request the lead time here
6
Acrylic Adhesive
$0.2153 - $0.3968 17 In stock
12
Clip On
Fibre Clip - Screw ; Hole Diameter 2.0 mm | 0.079 in ; Overall Height 9.0 mm | 0.354 in ;

OFSH-6-3.5

Price Range
$2.9855 - $2.8362

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Mounting Method
    Screw
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Material Flammability Standard
    UL94 HB;UL94 V-0
Cable Tie Holder - Natural ; Polyamide 66 ; Compatible Hole Diameter 4.7 mm | 0.185 in

FTH-42-1-01

Price Range
$0.2163 - $0.2054

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Fir Tree
  • Distance Between Fixing Holes
    18.0 mm
  • Overall Height
    15.0 mm
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 5.8 mm | 0.228 in ; Style 2

OFSH-T-12-19BLK

Price Range
$0.2525 - $0.2399

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Clip On
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Clip - ; ; Overall Height 6.6 mm | 0.26 in ;

OFSH-6-3.5L

Price Range
$0.5387 - $0.2924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Overall Height
    6.6 mm
  • Overall Length
    35.4 mm
  • Overall Width
    20.0 mm
Fibre Clip - Screw ; Hole Diameter 6.7 mm | 0.264 in ; Overall Height 6.2 mm | 0.244 in ; Style 1

OFSH-T-6-01BLK

Price Range
$0.2763 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Screw
  • Overall Height
    6.2 mm
  • Overall Length
    37.3 mm
Fibre Clip - Screw ; Hole Diameter 6.7 mm | 0.264 in ; Overall Height 6.2 mm | 0.244 in ; Style 1

OFSH-T-6-19BLK

Price Range
$0.2027 - $0.1926

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Screw
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
Fibre Clip - Adhesive ; Hole Diameter 2.0 mm | 0.079 in ; Overall Height 9.0 mm | 0.354 in ;

OFSH-6-3.5A

Price Range
$7.302 - $6.9368

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PP;TPE
  • Mounting Method
    Acrylic Adhesive
  • Full Material
    Polypropylene;Thermoplastic Elastomer
  • Material Flammability Standard
    UL94 HB;UL94 V-0
Fibre Clip - Clip On ; Hole Diameter 6.5 mm | 0.256 in ; Overall Height 5.8 mm | 0.228 in ; Style 2

OFSH-T-12-01BLK

Price Range
$0.3968 - $0.2153

Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Mounting Method
    Clip On
  • Overall Height
    5.8 mm
  • Overall Length
    35.6 mm