Menu Search

Fire Protection Sleeves

In stock

Standard and Premium Fire Protection Sleeves are supported by the hose protection range offering high performance flexible protection cover for cables, hydraulic leads and rubber hose lines. Fire Protection Sleeve gives a protection against high temperatures, radiation heat, direct flames and liquid metal splashes. The inner sleeve has good insulation properties with a 700 degree service temperature. The red silicone cover of the standard sleeve is self extinguishing and is highly flexible allowing easy application to curved or irregular shapes. The Premium sleeve has a thick extruded silicone outer cover which will keep it's shape well allowing easy application onto straight hoses, pipes and cables

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Inside Diameter Special Offer View
$2,216.5385 - $2,455.9985 Request the lead time here
20.0 mm
$865.746 - $865.746 Request the lead time here
30.0 mm
$70.816 - $74.543 Request the lead time here
20.0 mm
$159.1141 - $167.4886 Request the lead time here
40.0 mm
$546.4424 - $605.4764 Request the lead time here
20.0 mm
$781.8033 - $866.2642 Request the lead time here
30.0 mm
$688.4136 - $762.7852 Request the lead time here
25.0 mm
$2,451.4215 - $2,716.2564 Request the lead time here
25.0 mm
$3,685.5778 - $4,083.7427 Request the lead time here
35.0 mm
$116.038 - $122.1454 Request the lead time here
35.0 mm
$2,992.5189 - $3,315.8105 Request the lead time here
28.0 mm
$63.4018 - $66.7387 Request the lead time here
15.0 mm
$3,421.7605 - $3,791.4243 Request the lead time here
32.0 mm
600605 $102.2213 - $107.6014 Request the lead time here
30.0 mm
$1,769.2149 - $1,960.3489 Request the lead time here
15.0 mm
$78.6426 - $82.7818 Request the lead time here
25.0 mm
$360.8323 - $399.8142 Request the lead time here
10.0 mm
$481.1099 - $533.0856 Request the lead time here
16.0 mm
$2,030.7294 - $2,250.1203 Request the lead time here
40.0 mm
$56.0369 - $58.9862 Request the lead time here
10.0 mm
  • of 2
Fire Protection Sleeve - Inside Diameter - 20.0 mm | 0.787 in ; Roll Length - 25.0 m | 82.021 ft ;

56620

Price Range
$2,455.9985 - $2,216.5385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Roll
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Thick Extruded Silicone
Fire Protection Sleeve - Inside Diameter - 30.0 mm | 1.181 in ; Roll Length - 25.0 m | 82.021 ft ;

56630

Price Range
$865.746 - $865.746

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Roll
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Thick Extruded Silicone
Fire Protection Sleeve - Inside Diameter - 20.0 mm | 0.787 in ; Roll Length - 40.0 m | 131.234 ft ;

600602

Price Range
$74.543 - $70.816

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Metre
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Moulded Silicone, Self-Extinguishing, Easy Application to Curved/Irregular Shapes
Fire Protection Sleeve - Inside Diameter - 40.0 mm | 1.575 in ; Roll Length - 40.0 m | 131.234 ft ;

600608

Price Range
$167.4886 - $159.1141

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Metre
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Moulded Silicone, Self-Extinguishing, Easy Application to Curved/Irregular Shapes
Heat Radiant Sleeve - Inside Diameter - 20.0 mm | 0.787 in ; Roll Length - 30.5 m | 100.066 ft ;

900406

Price Range
$605.4764 - $546.4424

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Inner Material
    Knitted High Bulk Glass Fibre
  • Special Features
    Reflects more than 95% of radiant energy
  • Special Features (All)
    Reflects More than 95% of Radiant Energy
  • Inside Diameter
    20.0 mm
Heat Radiant Sleeve - Inside Diameter - 30.0 mm | 1.181 in ; Roll Length - 30.5 m | 100.066 ft ;

900408

Price Range
$866.2642 - $781.8033

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Inner Material
    Knitted High Bulk Glass Fibre
  • Special Features
    Reflects more than 95% of radiant energy
  • Special Features (All)
    Reflects More than 95% of Radiant Energy
  • Inside Diameter
    30.0 mm
Heat Radiant Sleeve - Inside Diameter - 25.0 mm | 0.984 in ; Roll Length - 30.5 m | 100.066 ft ;

900407

Price Range
$762.7852 - $688.4136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Inner Material
    Knitted High Bulk Glass Fibre
  • Special Features
    Reflects more than 95% of radiant energy
  • Special Features (All)
    Reflects More than 95% of Radiant Energy
  • Inside Diameter
    25.0 mm
Fire Protection Sleeve - Inside Diameter - 25.0 mm | 0.984 in ; Roll Length - 25.0 m | 82.021 ft ;

56625

Price Range
$2,716.2564 - $2,451.4215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Roll
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Thick Extruded Silicone
Fire Protection Sleeve - Inside Diameter - 35.0 mm | 1.378 in ; Roll Length - 25.0 m | 82.021 ft ;

56635

Price Range
$4,083.7427 - $3,685.5778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Roll
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Thick Extruded Silicone
Fire Protection Sleeve - Inside Diameter - 35.0 mm | 1.378 in ; Roll Length - 40.0 m | 131.234 ft ;

600607

Price Range
$122.1454 - $116.038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Metre
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Moulded Silicone, Self-Extinguishing, Easy Application to Curved/Irregular Shapes
Fire Protection Sleeve - Inside Diameter - 28.0 mm | 1.102 in ; Roll Length - 25.0 m | 82.021 ft ;

56628

Price Range
$3,315.8105 - $2,992.5189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Roll
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Thick Extruded Silicone
Fire Protection Sleeve - Inside Diameter - 15.0 mm | 0.591 in ; Roll Length - 40.0 m | 131.234 ft ;

600601

Price Range
$66.7387 - $63.4018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Metre
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Moulded Silicone, Self-Extinguishing, Easy Application to Curved/Irregular Shapes
Fire Protection Sleeve - Inside Diameter - 32.0 mm | 1.26 in ; Roll Length - 25.0 m | 82.021 ft ;

56632

Price Range
$3,791.4243 - $3,421.7605

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Roll
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Thick Extruded Silicone
Fire Protection Sleeve - Inside Diameter - 30.0 mm | 1.181 in ; Roll Length - 40.0 m | 131.234 ft ;

600605

Price Range
$107.6014 - $102.2213

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Metre
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Moulded Silicone, Self-Extinguishing, Easy Application to Curved/Irregular Shapes
Fire Protection Sleeve - Inside Diameter - 15.0 mm | 0.591 in ; Roll Length - 25.0 m | 82.021 ft ;

56615

Price Range
$1,960.3489 - $1,769.2149

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Roll
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Thick Extruded Silicone
Fire Protection Sleeve - Inside Diameter - 25.0 mm | 0.984 in ; Roll Length - 40.0 m | 131.234 ft ;

600604

Price Range
$82.7818 - $78.6426

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Metre
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Moulded Silicone, Self-Extinguishing, Easy Application to Curved/Irregular Shapes
Heat Radiant Sleeve - Inside Diameter - 10.0 mm | 0.394 in ; Roll Length - 30.5 m | 100.066 ft ;

900404

Price Range
$399.8142 - $360.8323

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Inner Material
    Knitted High Bulk Glass Fibre
  • Special Features
    Reflects more than 95% of radiant energy
  • Special Features (All)
    Reflects More than 95% of Radiant Energy
  • Inside Diameter
    10.0 mm
Heat Radiant Sleeve - Inside Diameter - 16.0 mm | 0.63 in ; Roll Length - 30.5 m | 100.066 ft ;

900405

Price Range
$533.0856 - $481.1099

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Inner Material
    Knitted High Bulk Glass Fibre
  • Special Features
    Reflects more than 95% of radiant energy
  • Special Features (All)
    Reflects More than 95% of Radiant Energy
  • Inside Diameter
    16.0 mm
Fire Protection Sleeve - Inside Diameter - 40.0 mm | 1.575 in ; Roll Length - 25.0 m | 82.021 ft ;

56640

Price Range
$2,250.1203 - $2,030.7294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Roll
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Thick Extruded Silicone
Fire Protection Sleeve - Inside Diameter - 10.0 mm | 0.394 in ; Roll Length - 40.0 m | 131.234 ft ;

600600

Price Range
$58.9862 - $56.0369

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Inner Material
    Calcium Silicate Yarn
  • Priced Per
    Metre
  • Sleeve Material
    Silicone Rubber
  • Special Features
    Moulded Silicone, Self-Extinguishing, Easy Application to Curved/Irregular Shapes