Quantity | Unit price |
---|---|
15 - 74 | $19.674 |
75 - 374 | $18.6904 |
375 + | $17.7558 |
Cam Material | Die Cast Zinc Alloy |
---|---|
Finish | Black Powder Coated |
Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Housing Material | Die Cast Zinc Alloy |
Key Type | Triangle Key |
Latch Style | Fixed Compression |
Handle Type | Key Operated Handle |
Certification | IP65 |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Grip Range | 32.0 mm |
Grip Range | 1.26 in |
Housing Height | 32.0 mm |
Housing Height | 1.26 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.