Menu Search

Fixing Clips

In production

Fixing clips are placed into the seated position, before the ball unit is fitted, locking the unit securely in position.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Body Height Overall Diameter Base Diameter View
$4.9272 - $9.0764 Request the lead time here
7.0 mm
54.9 mm
45.7 mm
$4.658 - $5.1613 Request the lead time here
7.0 mm
44.5 mm
36.7 mm
$3.3041 - $3.6611 Request the lead time here
6.0 mm
30.9 mm
24.7 mm
Fixing Clip - Overall Diameter - 54.9 mm | 2.161 in; Base Diameter - 45.7 mm | 1.799 in; Carbon Spring Steel; Natural

551006

Price Range
$9.0764 - $4.9272

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    54.9 mm
  • Body Height
    7.0 mm
  • Base Diameter
    45.7 mm
  • For Use With
    551002, 551003 and 551014
  • Commodity Code
    8301300000
Fixing Clip - Overall Diameter - 44.5 mm | 1.752 in; Base Diameter - 36.7 mm | 1.445 in; Carbon Spring Steel; Natural

551005

Price Range
$5.1613 - $4.658

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    44.5 mm
  • Body Height
    7.0 mm
  • Base Diameter
    36.7 mm
  • For Use With
    551000, 551001,551058, and 551013
  • Commodity Code
    8301300000
Fixing Clip - Overall Diameter - 30.9 mm | 1.217 in; Base Diameter - 24.7 mm | 0.972 in; Carbon Spring Steel; Natural

551004

Price Range
$3.6611 - $3.3041

Stock Levels
Request the lead time here
Attributes
  • Overall Diameter
    30.9 mm
  • Body Height
    6.0 mm
  • Base Diameter
    24.7 mm
  • For Use With
    550998, 550999, 551015, 551057
  • Commodity Code
    8301300000