Menu Search

Natural Flanged Flanged Hexagonal Hex Flange Nut - Thread Size M6; Distance Across Flats 10.0 mm | 0.394 in; Overall Height 7.3 mm | 0.287 in

Self-locking hexagonal nut designed to remain in place even under vibration and torsion. Used in automotive, machinery and electrical equipment. Easy to install using sockets or wrenches. Made of PA and UL flame rated.
Item code:

0600040000VR

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.171
5000 + $0.1625
Standard pack: 1000

Order in multiple of 1000

Total price

$171.00

1000 x $0.171

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Full Material Nylon 6/6
Colour Natural
Nut Shape Hexagonal
Nut Form Flanged

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us