Menu Search

Flange Protector Retainer Plug - Compatible Bolt Hole Size 19.1 mm | 0.752 in ; Outside Diameter 19.7 mm | 0.776 in ; PVC ; Black

This Flange Protector Retainer Plug is used to secure Flange Protection Discs to the pipe flange assembly.
Item code:

FLS010B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 9999 $0.338
10000 - 49999 $0.3211
50000 + $0.305
Standard pack: 2000

Order in multiple of 2000

Total price

$676.00

2000 x $0.338

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Compatible Bolt Hole Size 19.1 mm
Height Under Flange 28.7 mm
Outside Diameter 19.7 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us