Menu Search

Flange Protector Retainer Plug - Compatible Bolt Hole Size 32.0 mm | 1.26 in ; Outside Diameter 32.4 mm | 1.276 in ; PVC ; Black

This Flange Protector Retainer Plug is used to secure Flange Protection Discs to the pipe flange assembly.
Item code:

FLS030B

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.792
5000 - 24999 $0.7524
25000 + $0.7148
Standard pack: 1000

Order in multiple of 1000

Total price

$792.00

1000 x $0.792

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Compatible Bolt Hole Size 32.0 mm
Height Under Flange 37.8 mm
Outside Diameter 32.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us