Menu Search

Flanged Barrel Plugs

In stock

These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.

In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.

The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.1157 - $0.2133 Request the lead time here
14.0 mm
$0.3394 - $0.3572 Request the lead time here
24.8 mm
$0.0269 - $0.0284 1 In stock
3.3 mm
Push-In Plug - 14.0 mm | 0.551 in ; Fitting Diameter 14.0 mm | 0.551 in ; Fitting Height 7.0 mm | 0.276 in

1255332

Price Range
$0.2133 - $0.1157

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Material
    LDPE
  • Colour
    Natural
Flanged Barrel Plugs - Compatible Hole Diameter 24.8 mm | 0.976 in; ; Natural; LDPE

055025500003

Price Range
$0.3572 - $0.3394

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole
  • Material
    LDPE
  • Colour
    Natural
Flanged Barrel Plugs - Compatible Hole Diameter 3.1 mm | 0.122 in; ; White; LDPE

055003200003

Price Range
$0.0284 - $0.0269

Stock Levels
1 In stock
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
  • Hole Type
    Round Hole
  • Material
    LDPE
  • Colour
    White