Menu Search

Flanged Cap - Compatible Thread Standard Non Threaded ; Compatible Thread Sizes 1/2" ; Inside Diameter 12.7 mm | 0.5 in ; Red

This red LDPE protection cap is used throughout the automotive and engineering industries for protection of exposed studs.
Item code:

10243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.7985
2500 - 12499 $0.4562
12500 + $0.4335
Standard pack: 2500

Order in multiple of 250

Total price

$199.63

250 x $0.7985

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us