Menu Search

Flanged Cap - Compatible Thread Standard Non Threaded ; ; Inside Diameter 11.9 mm | 0.469 in ; Red

This red LDPE protection cap is used throughout the automotive and engineering industries for protection of exposed studs.
Item code:

10618

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 $0.4512
4000 - 19999 $0.2578
20000 + $0.2449
Standard pack: 4000

Order in multiple of 400

Total price

$180.48

400 x $0.4512

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us