Menu Search

Flanged Cap - Compatible Thread Standard Non Threaded ; ; Inside Diameter 14.0 mm | 0.551 in ; Red

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Red and made from PE.
Item code:

11162

3018 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.414
5000 - 24999 $0.2366
25000 + $0.2247
Standard pack: 5000

Order in multiple of 500

Total price

$207.00

500 x $0.414

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us