Menu Search

Flanged Cap - Compatible Thread Standard Non Threaded ; Compatible Thread Sizes 1 1/4" ; Inside Diameter 32.0 mm | 1.26 in ; Red

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Red and made from PE.
Item code:

11319

1419 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $3.4597
500 - 999 $1.8347
1000 - 4999 $1.0484
5000 + $0.9054
Standard pack: 1000

Order in multiple of 100

Total price

$345.97

100 x $3.4597

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us