Menu Search

Flanged Cap - Compatible Thread Standard Metric Threads ; ; Inside Diameter 8.0 mm | 0.315 in ; Natural

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Natural and made from PE.
Item code:

12758

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.0796
10000 - 49999 $0.0454
50000 + $0.0432
Standard pack: 10000

Order in multiple of 1000

Total price

$79.60

1000 x $0.0796

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us