Menu Search

Flanged Cap - Compatible Thread Standard Metric Threads ; Compatible Thread Sizes M8 ; Inside Diameter 4.5 mm | 0.177 in ; Yellow

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, and engineering. Yellow, made from Silicone and able to withstand temperatures up to 250 C.
Item code:

35-SCF-M8

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 $0.2789
250 - 1249 $0.1594
1250 + $0.1514
Standard pack: 250

Order in multiple of 250

Total price

$6.97

25 x $0.2789

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Silicone
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us