Menu Search

Flanged Cap - Compatible Thread Standard Non Threaded ; ; Inside Diameter 7.5 mm | 0.295 in ; Red

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Red and made from PE.
Item code:

60273

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.4868
5000 - 24999 $0.2782
25000 + $0.2643
Standard pack: 5000

Order in multiple of 500

Total price

$243.40

500 x $0.4868

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us